MAX9177
670MHz, LVDS-to-LVDS and Anything-to-LVDS, 2:1 Multiplexers
Part Details
- 1.0ps(RMS) Jitter (max) at 670MHz
- 68ps(P-P) Jitter at 800Mbps Data Rate
- 3.3V Supply
- LVDS Fail-Safe Inputs (MAX9176)
- Anything Inputs (MAX9177) Accept CML/LVDS/LVPECL
- Select and Power-Down Inputs Tolerate -1.0V and VCC + 1.0V
- Low-Power CMOS Design
- 10-Lead µMAX and QFN Packages
- -40°C to +85°C Operating Temperature Range
- Conform to ANSI TIA/EIA-644 LVDS Standard
- IEC 61000-4-2 Level 4 ESD Rating
The MAX9176/MAX9177 are 670MHz, low-jitter, low-skew, 2:1 multiplexers ideal for protection switching, loopback, and clock distribution. The devices feature ultra-low 68ps peak-to-peak deterministic jitter that ensures reliable operation in high-speed links that are highly sensitive to timing errors.
The MAX9176 has fail-safe LVDS inputs and an LVDS output. The MAX9177 has "anything" differential inputs (CML/LVDS/LVPECL) and an LVDS output. The output can be put into high impedance using the power-down input. The MAX9176 features fail-safe circuits that drive the output high when a selected input is open, undriven and shorted, or undriven and terminated. The MAX9177 has bias circuits that force the output high when a selected input is open. The mux select and power-down inputs are compatible with standard LVTTL/LVCMOS logic.
The select and power-down inputs tolerate -1V undershoot and VCC + 1V overshoot. The MAX9176/MAX9177 are available in 10-pin µMAX and 10-pin thin QFN packages, and operate from a single 3.3V supply over the -40°C to +85°C temperature range.
Applications
- Clock Distribution
- Loopback
- Protection Switching
Documentation
Data Sheet 1
Reliability Data 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Level Translators 1 | ||
MAX9320 | PRODUCTION | 1:2 Differential LVPECL/LVECL/HSTL Clock and Data Drivers |
Tools & Simulations
IBIS Model 1
Latest Discussions
No discussions on max9177 yet. Have something to say?
Start a Discussion on EngineerZone®