MAX9160

LVDS or LVTTL/LVCMOS Input to 14 LVTTL/LVCMOS Output Clock Driver

Viewing:

Part Details

  • LVDS or LVTTL/LVCMOS Input Selection
  • LVDS Input Fail-Safe Sets Outputs High for Open, Undriven Short, or Undriven Parallel Termination
  • Two Output Banks with Separate Bank Enables
  • Integrated Output Series Termination for 60Ω Lines
  • 200ps (max) Output-to-Output Skew
  • ±100ps (max) Peak-to-Peak Added Output Jitter
  • 42% to 58% Output Duty Cycle at 125MHz
  • Guaranteed 125MHz Operating Frequency
  • LVDS Input Is High Impedance with VCC = 0V or Open (Hot Swappable)
  • 28-Pin Exposed- and Nonexposed-Pad TSSOP or 32-Lead QFN Packages
  • -40°C to +85°C Operating Temperature
  • 3.0V to 3.6V Supply Voltage
  • MAX9160
    LVDS or LVTTL/LVCMOS Input to 14 LVTTL/LVCMOS Output Clock Driver
    MAX9160: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Level Translators 2
    MAX9311 PRODUCTION 1:10 Differential LVPECL/LVECL/HSTL Clock and Data Drivers
    MAX9312 PRODUCTION Dual 1:5 Differential LVPECL/LVECL/HSTL Clock and Data Drivers
    Product 2
    MAX9313 1:10 Differential LVPECL/LVECL/HSTL Clock and Data Drivers
    MAX9314 Dual 1:5 Differential LVPECL/LVECL/HSTL Clock and Data Drivers
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on max9160 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed