MAX9124
Quad LVDS Line Driver
Pin-Compatible Upgrade to DS90LV031
Part Details
- Pin Compatible with DS90LV031A
- Guaranteed 800Mbps Data Rate
- 250ps Maximum Pulse Skew
- Conforms to TIA/EIA-644 LVDS Standard
- Single +3.3V Supply
- 16-Pin TSSOP and SO Packages
The MAX9124 quad low-voltage differential signaling (LVDS) line driver is ideal for applications requiring high data rates, low power, and low noise. The MAX9124 is guaranteed to transmit data at speeds up to 800Mbps (400MHz) over controlled impedance media of approximately 100Ω. The transmission media may be printed circuit (PC) board traces, backplanes, or cables.
The MAX9124 accepts four LVTTL/LVCMOS input levels and translates them to LVDS output signals. Moreover, the MAX9124 is capable of setting all four outputs to a high-impedance state through two enable inputs, EN and EN-bar, thus dropping the device to an ultra-low-power state of 16mW (typ) during high impedance. The enables are common to all four transmitters. Outputs conform to the ANSI TIA/EIA-644 LVDS standard.
The MAX9124 operates from a single +3.3V supply and is specified for operation from -40°C to +85°C. It is available in 16-pin TSSOP and SO packages. Refer to the MAX9125/MAX9126 data sheet for quad LVDS line receivers.
Applications
- Cell Phone Base Stations
- Copiers
- High-Speed Access (Telecom)
- LCD Displays and Panels
- Local Multipoint Distribution Systems
- Network Hubs, Switches, Routers
- Printers and Faxes
- Telecom Switches
- Wireless Local Loop (WLL)
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Data Path Management 5 | ||
MAX9110 | PRODUCTION | Single/Dual LVDS Line Driver with Ultra-Low Differential Skew in SOT23 |
MAX9111 | PRODUCTION | Single/Dual LVDS Line Receivers with Ultra-Low Pulse Skew in SOT23 |
MAX9112 | PRODUCTION | Single/Dual LVDS Line Driver with Ultra-Low Differential Skew in SOT23 |
MAX9113 | PRODUCTION | Single/Dual LVDS Line Receivers with Ultra-Low Pulse Skew in SOT23 |
MAX9123 | PRODUCTION | Quad LVDS Line Driver with Flow-Through Pinout |
Level Translators 1 | ||
MAX9150 | PRODUCTION | Low-Jitter, 10-Port LVDS Repeater |
Tools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX9124 yet. Have something to say?
Start a Discussion on EngineerZone®