MAX9121

PRODUCTION

Quad LVDS Line Receivers with Integrated Termination and Flow-Through Pinout

Part Models
2
1ku List Price
Starting From $3.54

Part Details

  • Integrated Termination Eliminates Four External Resistors (MAX9122)
  • Flow-Through Pinout
    • Simplifies PC Board Layout
    • Reduces Crosstalk
  • Pin Compatible with DS90LV048A
  • Guaranteed 500Mbps Data Rate
  • 300ps Pulse Skew (max)
  • Conform to ANSI TIA/EIA-644 LVDS Standard
  • Single +3.3V Supply
  • Fail-Safe Circuit
MAX9121
Quad LVDS Line Receivers with Integrated Termination and Flow-Through Pinout
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Data Path Management 2
MAX9110 PRODUCTION Single/Dual LVDS Line Driver with Ultra-Low Differential Skew in SOT23
MAX9123 PRODUCTION Quad LVDS Line Driver with Flow-Through Pinout
Level Translators 1
MAX9150 PRODUCTION Low-Jitter, 10-Port LVDS Repeater
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX9121EVKIT

Evaluation Kit for the MAX9121, MAX9122, MAX9123

Features and Benefits

  • Independent Driver (MAX9123) and Quad Receiver (MAX9121/MAX9122) Circuits
  • >500Mbps (250MHz) Switching Rate (MAX9121/MAX9122)
  • >800Mbps (400MHz) Switching Rate (MAX9123)
  • Supports Testing of Twisted-Pair Cables
  • 50Ω Controlled-Impedance Traces
  • 16-Pin TSSOP Package
  • Fully Assembled and Tested
  • Product Details

    The MAX9121 evaluation kit (EV kit) contains a flow-through low-voltage differential signaling (LVDS) quad differential line driver (MAX9123) and receiver (MAX9121). The differential line driver accepts LVTTL or LVCMOS inputs and translates them to LVDS output signals. The receiver accepts LVDS inputs and translates them to single-ended LVCMOS outputs. Both circuits operate with high data rates and low power dissipation.

    The MAX9121 EV kit is designed with 50Ω controlled-impedance traces in a four-layer PC board. It is specially designed for direct differential probing of the LVDS I/O. Connection points are provided for the attachment of a cable to carry the LVDS signals.

    The EV kit operates from a single 3.3V supply. In addition, a 1.2V power-supply input is provided for testing the driver's high-impedance propagation delays. A separate supply option for the driver and receiver allows testing of the common-mode performance of the receiver.

    The MAX9121 EV kit can also be used to evaluate the MAX9122, which is the same as the MAX9121 but with integrated 107Ω (nominal) termination resistors. Additional pads on the board are provided for dynamically driving the enable and disable control signals with a pulse generator.

    Applications

    • Add/Drop Multiplexers
    • Backplane and Interconnect Applications
    • Cell Phone Base Stations
    • Clock/Data Distribution
    • Digital Copiers
    • Digital Cross-Connects
    • DSLAM
    • Laser Printers
    • Network Routers and Switches

    MAX9121EVKIT
    Evaluation Kit for the MAX9121, MAX9122, MAX9123

    Latest Discussions

    No discussions on MAX9121 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed