MAX9030

PRODUCTION

Low-Cost, Ultra-Small, Single/Dual/Quad Single-Supply Comparators

188ns, Micropower Comparator Family Features Single Supply with Shutdown Mode in SC70-6 Package

Part Models
4
1ku List Price
Starting From $0.39
Viewing:

Part Details

  • Low-Cost Solution Available in Space-Saving SC70 Packages (MAX9030/MAX9031)
  • +2.5 to +5.5V Single-Supply Voltage Range
  • Comparator Output Swings Rail-to-Rail
  • Internal 4mV Comparator Hysteresis
  • 188ns Propagation Delay
  • Low 35µA Supply Current
  • No Phase Reversal for Overdriven Inputs
  • Space-Saving Packages
    • 5-Pin SC70 (MAX9031)
    • 6-Pin SC70 (MAX9030)
    • 8-Pin SOT23 (MAX9032)
    • 14-Pin TSSOP (MAX9034)
MAX9030
Low-Cost, Ultra-Small, Single/Dual/Quad Single-Supply Comparators
MAX9030, MAX9031, MAX9032, MAX9034: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Comparators 7
MAX9032 PRODUCTION Low-Cost, Ultra-Small, Single/Dual/Quad Single-Supply Comparators
MAX9034 PRODUCTION Low-Cost, Ultra-Small, Single/Dual/Quad Single-Supply Comparators
MAX9022 PRODUCTION Micropower, Ultra-Small, Single/Dual/Quad Single-Supply Comparators
MAX9024 PRODUCTION Micropower, Ultra-Small, Single/Dual/Quad Single-Supply Comparators
MAX9021 PRODUCTION Micropower, Ultra-Small, Single/Dual/Quad Single-Supply Comparators
MAX9077 PRODUCTION Low-Cost, Ultra-Small, 3µA Single-Supply Comparators
MAX9075 PRODUCTION Low-Cost, Ultra-Small, 3µA Single-Supply Comparators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max9030 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed