MAX9024

PRODUCTION

Micropower, Ultra-Small, Single/Dual/Quad Single-Supply Comparators

Part Models
4
1ku List Price
Starting From $0.73
Viewing:

Part Details

  • Low-Cost Solution Available in Space-Saving SC70 Packages (Half the Size of SOT23)
  • Low 2.8µA Supply Current
  • 3µs Propagation Delay
  • Internal 4mV Comparator Hysteresis
  • Comparator Output Swings Rail-to-Rail
  • 2.5 to 5.5V Single-Supply Voltage Range
  • No Phase Reversal for Overdriven Inputs
  • Space-Saving Packages
    • 5-Pin SC70 (MAX9021)
    • 8-Pin SOT23 (MAX9022)
    • 8-Pin µMAX (MAX9022)
    • 14-Pin TSSOP (MAX9024)
MAX9024
Micropower, Ultra-Small, Single/Dual/Quad Single-Supply Comparators
MAX9021, MAX9022, MAX9024: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Comparators 5
MAX9032 PRODUCTION Low-Cost, Ultra-Small, Single/Dual/Quad Single-Supply Comparators
MAX9034 PRODUCTION Low-Cost, Ultra-Small, Single/Dual/Quad Single-Supply Comparators
MAX9030 PRODUCTION Low-Cost, Ultra-Small, Single/Dual/Quad Single-Supply Comparators
MAX9077 PRODUCTION Low-Cost, Ultra-Small, 3µA Single-Supply Comparators
MAX9075 PRODUCTION Low-Cost, Ultra-Small, 3µA Single-Supply Comparators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max9024 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed