MAX8973A

LAST TIME BUY

9A, Three-Phase Step-Down Switching Regulator

Meets Increasing Demand for Performance and Aggressive Form Factor Requirements in Next-Generation Smartphone Designs

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Up to 9A Output Current
  • > 91% Peak Efficiency at 3.6VIN, 1.2VOUT
  • Rotational Phase Spreading Maximizes Efficiency at Light Loads
  • Initial Accuracy of 0.5% at 1.2V Output
  • 0.8% Output Accuracy Over Line and Temperature at 1.2V Output
  • Enhanced Transient Response Minimizes Output Droop with Large Load Steps
  • Soft-Stop Recovers Output Capacitor Charge When Converter is Disabled
  • Programmable VOUT: 0.60625V to 1.4V (6.25mV step size)
  • Powers Up into Prebiased Output
  • 3.4MHz I²C 3.0-Compatible Serial Interface
  • Fixed 2MHz PWM Switching Frequency per Phase
  • Small (< 1µH) Inductor for Each Phase
  • Overcurrent, Short-Circuit, and Thermal Protection
MAX8973A
9A, Three-Phase Step-Down Switching Regulator
MAX8973A is an efficient three-phase DC-DC step-down switching regulator with 9A of output current in a small footprint  | Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Buck Regulators 2
MAX8952 PRODUCTION 2.5A Step-Down Regulator with Remote Sense in 2mm x 2mm WLP
MAX77874 PRODUCTION 16A High-Performance Quad-Phase Buck Regulator for Multicore CPU and GPU Processors
Product 2
MAX8649 1.8A Step-Down Regulator with Remote Sense in 2mm x 2mm WLP
MAX8649A 1.8A Step-Down Regulator with Remote Sense in 2mm x 2mm WLP
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

eval board
MAX8973AEVKIT

Evaluation Kit for the MAX8973A

Features and Benefits

  • Sense Points for High-Accuracy Measurements
  • Test Points and Jumpers for Enable, DVS, and BIAS Enable
  • Option to Enable Output Voltage Remote Sensing
  • On-Board Electronic Load to Evaluate Static or Transient Load Up to 10A
  • User Can Evaluate Preprogrammed Settings Without I2C Interface

Product Details

The MAX8973A evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX8973A. The EV kit allows for easy evaluation of each MAX8973A features.

The MAX8973A is a high-efficiency, three-phase, DC-DC step-down switching regulator that delivers up to 9A of output current in a compact footprint with excellent transient response. Each phase operates at a 2MHz fixed frequency, allowing the use of small magnetic components. Maxim Integrated’s proprietary Rotational Phase Spreading algorithm optimizes efficiency at low output currents. Software-selectable forced-PWM mode allows either fixed-frequency operation, or improved efficiency at light load with a variable frequency in skip mode. The triple- inductor architecture reduces the size of the external components while providing the benefit of ripple current cancellation. An I2C 3.0-compatible serial interface, supporting clock rates up to 3.4MHz, controls key regulator parameters such as output voltage, output slew rate, and on/off control. An EN input enables and disables the output, while a DVS pin selects two different output voltages without relying on the serial interface. MAX8973A fully differential remote sense ensures precise DC regulation at the point of load.

Windows® based software provides a user-friendly interface to exercise the features of the MAX8973A. This software offers a graphical user interface (GUI) as well as a register-based interface.

Applications

  • Smartphones
  • Tablets
  • Ultrabooks

MAX8973AEVKIT
Evaluation Kit for the MAX8973A
MAX8973AEVKIT: Photo Board

Latest Discussions

No discussions on max8973a yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed