MAX8902B

PRODUCTION

Low-Noise 500mA LDO Regulators in a 2mm x 2mm TDFN Package

Low-Noise, Low-Dropout, High-PSRR, 500mA Linear Regulators in a 2mm x 2mm TDFN Package

Part Models
5
1ku List Price
Starting From $1.96

Part Details

  • 1.7V to 5.5V Input Voltage Range
  • 0.6V to 5.3V Output Voltage Range
  • 16µVRMS Output Noise, 10Hz to 100kHz
  • 80µA Operating Supply Current
  • 92dB PSRR at 5kHz
  • Guaranteed 500mA Output Current
  • ±1.5% Output Accuracy Over Load, Line, and Temperature
  • 100mV (max) Dropout at 500mA Load
  • < 1µA Shutdown Supply Current
  • 700mA Short-Circuit Protection
  • Thermal-Overload Protection
  • Output-to-Input Reverse Current Protection
  • 2mm x 2mm x 0.8mm TDFN Package
MAX8902B
Low-Noise 500mA LDO Regulators in a 2mm x 2mm TDFN Package
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX8902EVKIT

Evaluation Kit for the MAX8902A and MAX8902B

Features and Benefits

  • 1.7V to 5.5V Input-Voltage Range
  • Guaranteed 500mA Output Current
  • ±1.5% Output Accuracy over Load/Line/Temperature
  • 100mV (max) Drop Out at 500mA Load
  • < 1µA Shutdown Supply Current
  • 700mA Short-Circuit Protection
  • Reverse-Current Protection
  • Thermal-Overload Protection
  • 2mm x 2mm x 0.8mm TDFN IC Package
  • Lead-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX8902 evaluation kit (EV kit) is a fully assembled and tested PCB for evaluating the MAX8902A low-dropout linear regulator (LDO). The EV kit operates from a 1.7V to 5.5V supply and provides a jumper-selectable output voltage of 1.5V, 1.8V, 2.0V, 2.5V, 3.0V, 3.1V, 3.3V, 4.6V, or 4.7V, with loads up to 500mA. The MAX8902 EV kit comes with the MAX8902A installed, but can also be used to evaluate the MAX8902B with an adjustable output voltage from 0.6V to 5.3V.

Applications

  • MP3 and Portable Media Players
  • Notebook Computers
  • Smartphones

MAX8902EVKIT
Evaluation Kit for the MAX8902A and MAX8902B

Reference Designs

MAXREFDES38
MAXREFDES38 Circuits from the lab

MAXREFDES38#: ECT/EPT Current Fault Sensor

Features and Benefits

  • High accuracy
  • Low power
  • Accepts 3VP-P single-ended signal or 6VP-P differential signal
  • Optimized layout and size
  • Device drivers
  • Example C source code
  • Test data
MAXREFDES38
MAXREFDES38#: ECT/EPT Current Fault Sensor

Latest Discussions

No discussions on MAX8902B yet. Have something to say?

Start a Discussion on EngineerZone®