MAX8895X

PRODUCTION

Li-Ion Chargers with Smart Power Selector, Adapter Type Detection, and USB Enumeration

Industry's First Charger to Detect Adapter Type and Enumerate Autonomously

Part Models
2
1ku List Price
price unavailable

Part Details

  • Enables Charging from a USB Port*
  • Automatic Detection of Adapter Type
  • Enumeration Capability Without Processor Intervention
  • USB Low-Speed Operation Without External Crystal (MAX8895V/MAX8895W/MAX8895X)
  • USB Full-Speed Operation Using an External Crystal (MAX8895Y)
  • Compliant with USB 2.0 Specification
  • Compliant with USB Charging Specification (Revision 1.1)
  • Adaptive Input Current Limit for Dedicated Charger
  • Input Overvoltage Protection to 16V
  • Automatic Current Sharing Between Battery Charging and System
  • Smart Power Selector™ Allows Operation with Discharged or No Battery
  • NTC Monitoring of Battery Temperature
  • No External MOSFETs Required
  • Thermal Regulation Prevents Overheating
  • 2µA Shutdown Current
  • Tiny 2.36mm x 2.36mm, 25-Bump, 0.4mm Pitch WLP Package
MAX8895X
Li-Ion Chargers with Smart Power Selector, Adapter Type Detection, and USB Enumeration
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
USB Charger Detectors 1
MAX77301 PRODUCTION JEITA-Compliant, Li+ Charger with Smart Power Selector, Automatic Detection, and USB Enumeration
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX8895EVKIT

Evaluation Kit for the MAX8895W, MAX8895X, and MAX8895Y

Features and Benefits

  • Micro-B USB Connector
  • Dual-Speed Operation (Full Speed: MAX8895Y; Low Speed: MAX8895W/MAX8895X)
  • Input Overvoltage Protection to 16V
  • Automatic Current Sharing Between Battery Charging and System
  • Smart Power Selector Operates with Discharged or No Battery
  • LED Indicators
  • Logic Switches
  • NTC Monitoring of Battery Temperature
  • Thermal Regulation Prevents Overheating

Product Details

The MAX8895 evaluation kit (EV kit) is a fully assembled and tested PCB for evaluating the MAX8895_ dual-path lithium-ion (Li+) battery chargers. The EV kit is powered from a USB port or dedicated charger with automatic detection of adapter type and USB enumeration capability.

The EV kit features LED indicators for charging (active-low CHG), prequalification state (active-low PREQ), power-ok (active-low UOK), and fault condition (active-low FLT). The LEDs can be powered from SYS, BAT+, or BUS through an external LDO. The EV kit also features programmable charging currents (JU1, JU2), NTC thermistor for thermal protection (R11), and logic switches for the MAX8895_ features (SW1, SW2).

By default, the EV kit is configured for the MAX8895Y, but can also be reconfigured for the MAX8895W/MAX8895X with slight board/hardware modifications. To evaluate the MAX8895W/MAX8895X, request free samples of the MAX8895WEWA+/MAX8895XEWA+ when ordering the EV kit and see the Evaluating the MAX8895W/MAX8895X in the full data sheet section.

Applications

  • Bluetooth® Headsets
  • Charging Cradles
  • Portable Devices

MAX8895EVKIT
Evaluation Kit for the MAX8895W, MAX8895X, and MAX8895Y

Latest Discussions

No discussions on MAX8895X yet. Have something to say?

Start a Discussion on EngineerZone®