MAX8887

PRODUCTION

Low-Dropout, 300mA Linear Regulators in SOT23

Highest-Power, 300mA, Low-Dropout Linear Regulator in Thin-SOT23

Part Models
10
1ku List Price
Starting From $1.00
Viewing:

Part Details

  • Guaranteed 300mA Output Current (500mA for Pulsed Loads)
  • Low 100mV Dropout at 200mA Load
  • POK Output (MAX8888)
  • 42µVRMS Output Noise (MAX8887)
  • Preset Output Voltages (1.5V, 1.8V, 2.85V, and 3.3V)
  • 55µA No-Load Supply Current
  • Thermal-Overload and Short-Circuit Protection
  • Foldback Output Current-Limit Protection
  • 60dB PSRR at 1kHz
  • 0.1µA Shutdown Current
  • Thin 5-Pin SOT23 Package, 1mm High
MAX8887
Low-Dropout, 300mA Linear Regulators in SOT23
MAX8887, MAX8888: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 11
MAX8860 PRODUCTION Low-Dropout, 300mA Linear Regulator in µMAX
MAX8863 PRODUCTION Low-Dropout, 120mA Linear Regulators
MAX8864 PRODUCTION Low-Dropout, 120mA Linear Regulators
MAX8867 PRODUCTION Low-Noise, Low-Dropout, 150mA Linear Regulators in SOT23
MAX8868 PRODUCTION Low-Noise, Low-Dropout, 150mA Linear Regulators in SOT23
MAX8873 PRODUCTION Low-Dropout 120mA Linear Regulators
MAX8874 PRODUCTION Low-Dropout 120mA Linear Regulators
MAX8875 PRODUCTION 150mA, Low-Dropout Linear Regulator with Power OK Output
MAX8877 PRODUCTION Low-Noise, Low-Dropout, 150mA Linear Regulators with '2982 Pinout
MAX8878 PRODUCTION Low-Noise, Low-Dropout, 150mA Linear Regulators with '2982 Pinout
MAX8880 PRODUCTION 12V, Ultra-Low-IQ, Low-Dropout Linear Regulators with POK
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max8887 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed