MAX8878

PRODUCTION

Low-Noise, Low-Dropout, 150mA Linear Regulators with '2982 Pinout

SOT23 Regulator Saves Space

Part Models
12
1ku List Price
Starting From $1.06

Part Details

  • Pin-Compatible with the Industry-Standard '2982
  • Low Output Noise: 30µVRMS
  • Low 55mV Dropout at 50mA Output (165mV at 150mA output)
  • Low 85µA No-Load Supply Current
  • Low 100µA Operating Supply Current (even in dropout)
  • Thermal-Overload and Short-Circuit Protection
  • Reverse Battery Protection
  • Output Current Limit
  • Preset Output Voltages (±1.4% Accuracy)
  • 10nA Logic-Controlled Shutdown
MAX8878
Low-Noise, Low-Dropout, 150mA Linear Regulators with '2982 Pinout
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX8878 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed