MAX8869

PRODUCTION

1A, Microcap, Low-Dropout, Linear Regulator

Compact, 1A, Low-Dropout Linear Regulator Requires Just 1µF Output Capacitor!

Part Models
11
1ku List Price
Starting From $3.21
Viewing:

Part Details

  • Guaranteed 1A Output Current
  • Stable with COUT = 1µF
  • Low 200mV Dropout at 1A
  • ±1% Output Voltage Accuracy
    • Preset at +5V, +3.3V, +2.5V, +1.8V, or +1.0V and Adjustable from +0.8V to +5.0V
  • 54dB PSRR at 100kHz
  • Adjustable Soft-Start
  • 3ms Reset Output
  • Foldback Output Current Limit
  • Thermal Overload Protection
  • High-Power 16-Pin TSSOP Package (1.5W)
    • 30% Smaller than SOT223 (Only 1.1mm High)
MAX8869
1A, Microcap, Low-Dropout, Linear Regulator
MAX8869: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 4
MAX603 PRODUCTION 5V/3.3V or Adjustable, Low-Dropout, Low-IQ, 500mA Linear Regulators
MAX604 PRODUCTION 5V/3.3V or Adjustable, Low-Dropout, Low-IQ, 500mA Linear Regulators
MAX1792 PRODUCTION 500mA, Low-Dropout Linear Regulator in µMAX
MAX1793 PRODUCTION Low-Dropout, Low-IQ, 1A Linear Regulator
Product 3
MAX687 High-Accuracy, Low-Dropout Linear Regulators
MAX688 High-Accuracy, Low-Dropout Linear Regulators
MAX689 High-Accuracy, Low-Dropout Linear Regulators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max8869 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed