MAX689
High-Accuracy, Low-Dropout Linear Regulators
Low-Noise, Low-Dropout 1A Linear Regulators Have < 2mV Line Transients
Part Details
- Fixed Outputs
- 3.3V (MAX687/MAX688)
- 3.0V (MAX689)
- Directly Drives External PNP Transistor
- 10mA Min Base-Current Drive for > 1A Output
- Low Dropout Voltage:
- 100mV Dropout at 650mA Output (FZT749)
- 40mV Dropout at 200mA Output (FZT749)
- 0.8V Dropout at 4A Output
- Power-Fail Output Monitors the Output Voltage
- Automatic, Latched Shutdown when Output Falls Out of Regulation (MAX687)
- Precision Threshold Shutdown Control (MAX688/MAX689)
- Low Supply Current:
- 150µA Operating
- < 1µA Shutdown
- 2.7V to 11.0V Supply Range
- 8-Pin DIP/SO/µMAX® Packages
- < 2mV Line Transient with 3.4V to 3.6V Input
- Output Accuracy < ±2%
The MAX687/MAX688/MAX689 low-dropout linear regulators operate with an input-to-output voltage differential limited only by an external PNP transistor. Outputs are fixed at 3.3V (MAX687/MAX688) or 3.0V (MAX689). The only external components required are a PNP pass transistor and output, compensation, and bypass capacitors. Base drive to the external transistor is at least 10mA, permitting output currents to exceed 1A when using high-gain transistors (β > 100). Output current limiting is implemented by limiting the external transistor's base current. Output voltage monitoring and shutdown functions are included.
The 3.3V MAX687 automatically shuts down whenever the output voltage drops below 2.96V. An internal power-fail comparator also monitors the output and provides an early warning of low output voltage before the device shuts down. When shut down, the output is latched off until the ON input is pulsed. Turning off the power supply in this way prevents battery damage due to excessive discharge or cell-reversal. Typical applications include portable telephones and other battery-powered equipment where the power supply must be disabled when the battery voltage is low.
The MAX688 and MAX689 do not have an automatic shutdown function, and are identical except for their output voltages. Each device has an active-low shutdown-control input, used to turn its output on or off at any time. As active-low SHDN falls, the device enters a standby mode before fully shutting down. When in standby, the reference and comparators are fully operational, permitting the transition from normal mode to standby mode to occur at a precise voltage level on active-low SHDN.
Applications
- Automotive Electronics
- High-Efficiency Linear Regulators
- Portable Instrumentation
- Portable Telephones
- Power Supply or Backup Supply for Memory
Documentation
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on MAX689 yet. Have something to say?
Start a Discussion on EngineerZone®