MAX8858

PRODUCTION

Smallest, All-Internal MOSFET, 6-Channel DSC PMIC in a 5mm x 5mm TQFN

Low-Cost, High-Performance, 6-Channel DSC PMIC

Part Models
2
1ku List Price
price unavailable

Part Details

  • 95% Efficient Synchronous-Rectified DC-DC Converters
  • Up to 90% Efficient Boost-Buck Operation
  • Up to 85% Efficient, High-Voltage DC-DC Converters
  • Transformerless Inverting Converter with Active Discharge for CCD
  • Preset Power-Up Sequencing for MAIN, SDZ, and SD Converters
  • Inverter Operates Directly from Two AA Batteries
  • Internal Compensation on All Channels
  • True Shutdown™ on All Step-Up Converters
  • Overload Protection
  • Startup into Short Protection
  • Soft-Start for Controlled Inrush Current
  • 100% Duty Cycle on Step-Down Converters
  • 2MHz ±5% Switching Frequency
  • 0.1µA Shutdown Supply Current
  • All Internal Power MOSFETs
MAX8858
Smallest, All-Internal MOSFET, 6-Channel DSC PMIC in a 5mm x 5mm TQFN
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX8858EVKIT

Evaluation Kit for the MAX8858

Features and Benefits

  • 95% Efficient Synchronous-Rectified DC-DC Converters
  • 90% Efficient Boost-Buck Operation
  • Up to 85% Efficient, High-Voltage DC-DC Converters
  • Inverter Operates Directly from Two AA Batteries
  • Active Discharge for CCD Inverter Supply
  • Preset Power-Up Sequencing for MAIN, SDZ, and SD Converters
  • Internal Compensation on All Channels
  • True Shutdown™ on All Step-Up Converters
  • Overload Protection
  • Startup into Short Protection
  • Soft-Start for Controlled Startup Current
  • 100% Duty Cycle on Step-Down Converters
  • 2MHz ±5% Switching Frequency
  • 0.1µA Shutdown Supply Current
  • All Internal Power MOSFETs
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX8858 evaluation kit (EV kit) is a fully assembled and tested PCB for evaluating the MAX8858 power-management IC (PMIC). The MAX8858 PMIC provides a compact and complete power-supply solution for digital still cameras (DSCs) and digital video cameras (DVCs). The MAX8858 improves performance, component count, and board space utilization compared to currently available solutions for 2AA cell and dual-battery designs. On-chip power MOSFETs provide up to 95% efficiency for critical power supplies. The CCD inverter operates directly from two AA/NiMH batteries without the use of any additional external components.

Applications

  • DSCs and DVCs
  • PDAs and Portable Media Players

MAX8858EVKIT
Evaluation Kit for the MAX8858

Latest Discussions

No discussions on MAX8858 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed