MAX8855A
Dual, 5A, 2MHz Step-Down Regulators
Smallest, Most Efficient 5A Regulators with Integrated Switches in 5mm x 5mm TQFN Package
Part Details
- 27mΩ On-Resistance Internal MOSFETs
- Dual, 5A, PWM Step-Down Regulators
- Fully Protected Against Overcurrent, Short Circuit, and Overtemperature
- ±1% Output Accuracy Over Load, Line, and Temperature
- Operates from 2.25V to 3.6V Supply
- REFIN on One Channel for Tracking or External Reference
- Integrated Boost Diodes
- Adjustable Output from 0.6V to 0.9 x VIN
- Soft-Start Reduces Inrush Supply Current
- 0.5MHz to 2MHz Adjustable Switching, or FSYNC Input
- All-Ceramic-Capacitor Design
- 180° Out-of-Phase Operation Reduces Input Ripple Current
- Individual Enable Inputs and PWRGD Outputs
- Safe-Start into Prebiased Output
- Available in 5mm x 5mm Thin QFN Package
- Sink/Source Current in DDR Applications
Applications
- ASIC/CPU/DSP Power Supplies
- DDR Power Supplies
- Network Power Supplies
- Printer Power Supplies
- Set-Top Box Power Supplies
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Digital Power System Managers 1 | ||
MAX8688 | PRODUCTION | Digital Power-Supply Controller/Monitor with PMBus Interface |
Internal Power Switch Buck Regulators 8 | ||
MAX8646 | PRODUCTION | 6A, 2MHz Step-Down Regulator with Integrated Switches |
MAX8833 | PRODUCTION | Dual, 3A, 2MHz Step-Down Regulator |
MAX8855 | PRODUCTION | Dual, 5A, 2MHz Step-Down Regulators |
MAX1945 | PRODUCTION | 1MHz, 1% Accurate, 6A Internal Switch Step-Down Regulators |
MAX1951 | PRODUCTION | 1MHz, All-Ceramic, 2.6V to 5.5V Input, 2A PWM Step-Down DC-to-DC Regulators |
MAX8505 | PRODUCTION | 3A, 1MHz, 1% Accurate, Internal Switch Step-Down Regulator with Power-OK |
MAX1974 | PRODUCTION | Smallest 1A, 1.4MHz Step-Down Regulators |
MAX1972 | PRODUCTION | Dual, 180° Out-of-Phase, 1.4MHz, 750mA Step-Down Regulator with POR and RSI/PFO |
Product 2 | ||
MAX8658 | 1- to 8-Phase, Master-Slave CPU Core Regulator with Integrated Power MOSFETs | |
MAX8659 | 1- to 8-Phase, Master-Slave CPU Core Regulator with Integrated Power MOSFETs |
Tools & Simulations
EE-Sim Power® Tools 1
The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.
Start EE-Sim NowEvaluation Kits
Latest Discussions
No discussions on MAX8855A yet. Have something to say?
Start a Discussion on EngineerZone®