MAX8819

PRODUCTION

PMIC with Integrated Charger and Smart Power Selector™ in a 4mm x 4mm TQFN

A Complete Power Solution for Handheld Applications Includes a Battery Charger, Three Step-Down Converters, and WLED Power

Part Models
4
1ku List Price
Starting From $5.15
Viewing:

Part Details

  • Smart Power Selector
  • Operates with No Battery Present
  • USB/AC Adapter One-Cell Li+ Charger
  • Three 2MHz Step-Down Converters
    • 95% Peak Efficiency
    • 100% Duty Cycle
    • ±3% Output Accuracy over Load/Line/Temperature
  • 2 to 6 Series WLED Driver with Dimming Control
  • Active-Low REG1 Reset Output
  • Short-Circuit/Thermal-Overload/Input Undervoltage/Overvoltage Protection
  • Power-Up/Down Sequencing (MAX8819C)
  • Total Solution Size: Less Than 90mm²
MAX8819
PMIC with Integrated Charger and Smart Power Selector™ in a 4mm x 4mm TQFN
 title=
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX8671X PMIC with Integrated Charger and Smart Power Selector for Handheld Devices
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max8819 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed