MAX8804V
High-Voltage, Dual-Input, USB/AC Adapter Chargers in 2mm x 3mm TDFN
Industry's Smallest Dual Input Li+ Chargers Withstand 30V DC with Thermal Regulation, Allowing for Safest and Fastest Charging
Part Details
- Complete Chargers for Single-Cell Li+ Battery
- Dual-Input, 30V AC Adapter/16V USB
- No External FET, Blocking Diode, or Sense Resistor Required
- Automatic USB/AC Adapter Input Selection
- Easy Programmable Fast-Charge Current and Top-Off Threshold
- Proprietary Die Temperature Regulation Control
- ±5% Fast-Charge Current-Limit Accuracy
- Battery Pack Detection Input (MAX8804V/MAX8804W)
- Power-Present and Charger-Status Outputs
- No Prequalification Charge (MAX8804Y)
- Tiny 2mm x 3mm Thermally Enhanced TDFN Package
- USB Charging
The MAX8804V/MAX8804W/MAX8804Y/MAX8804Z intelligent, dual-input, stand-alone, constant-current, constant-voltage (CCCV), thermally regulated linear chargers are designed for a single-cell lithium-ion (Li+) battery. They integrate the current-sense circuit, MOS pass element, thermal-regulation circuitry, and overvoltage protection (OVP), and eliminate the reverse-blocking Schottky diode.
The MAX8804V/MAX8804W/MAX8804Z function as stand-alone chargers to control the charging sequence from the prequalification state through fast-charge, topoff charge, and full-charge indication. The MAX8804Y eliminates the prequalification state to allow startup into a load without a battery. Proprietary thermal-regulation circuitry limits the die temperature when fast-charging or while exposed to high ambient temperatures, allowing maximum charging current without damaging the IC.
The MAX8804V/MAX8804W/MAX8804Y/MAX8804Z achieve high flexibility by providing an adjustable DC/USB fast-charge current through a simple single-wire interface (SET input). The chargers automatically select between either a USB or AC adapter input source. The AC adapter charge current is programmable from 400mA to 700mA in 50mA steps through a serial interface. The USB charge current is programmable to 95mA, 380mA, or 475mA through the same interface. Other features include an active-low battery charging-status indicator (active-low CHG), an active-low power-OK indicator (active-low POK), an active-low USB input detection output (active-low USBPWR) on the MAX8804Y/MAX8804Z, and battery pack detection (DETBAT) on the MAX8804V/MAX8804W.
The MAX8804V has 120mA, 140mA, 180mA, and 200mA active-low CHG top-off threshold settings, while the MAX8804W/MAX8804Y/MAX8804Z have 70mA, 80mA, 90mA, and 100mA. The MAX8804V/MAX8804W/MAX8804Y/MAX8804Z accept a 4.15V to 30V DC source voltage or a 4.15V to 16V USB input voltage, but disable charging when either input voltage exceeds 7.5V to protect against unqualified or faulty input sources. The MAX8804V/MAX8804W/MAX8804Y/MAX8804Z operate over the extended temperature range (-40°C to +85°C) and are available in a tiny 8-pin thermally enhanced 2mm x 3mm TDFN package.
Applications
- Cell Phones/Smartphones
- Digital Cameras
- MP3 Players
- Other Handheld Devices
- Portable Media Players
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Linear Battery Chargers 4 | ||
MAX1898 | PRODUCTION | Linear Charger for Single-Cell Li+ Battery |
MAX1501 | PRODUCTION | Highly Integrated, Linear Battery Charger with Thermal Regulation for Portable Applications |
MAX1508 | PRODUCTION | Linear Li+ Battery Charger with Integrated Pass FET, Thermal Regulation, and ACOK Flag in 3mm x 3mm TDFN |
MAX1507 | PRODUCTION | Linear Li+ Battery Charger with Integrated Pass FET and Thermal Regulation in 3mm x 3mm Thin DFN |
Evaluation Kits
Latest Discussions
No discussions on MAX8804V yet. Have something to say?
Start a Discussion on EngineerZone®