MAX8677A

PRODUCTION

1.5A Dual-Input, USB/AC Adapter Charger and Smart Power Selector

Optimized Smart Power control maximizes charger rate from USB/AC-adapter power while supporting system load

Part Models
2
1ku List Price
Starting From $2.74
Viewing:

Part Details

  • Complete Charger and Smart Power Selector
  • No External MOSFETs Required
  • Common or Separate USB and Adapter Inputs
  • System Operates with Discharged or No Battery
  • Automatic Adapter/USB/Battery Switchover
  • Load Peaks Over Adapter Rating Are Supported by Battery
  • Input Overvoltage Protection to 16V
  • 40mΩ System-to-Battery Switch
  • Thermal Regulation Prevents Overheating
  • Active-Low CHG, Active-Low DOK, Active-Low UOK, and Active-Low FLT Indicators
  • 5.3V (typ) SYS Regulation Voltage
MAX8677A
1.5A Dual-Input, USB/AC Adapter Charger and Smart Power Selector
MAX8677A: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Linear Battery Chargers 7
MAX8677C PRODUCTION 1.5A Dual-Input USB/AC Adapter Charger and Smart Power Selector
MAX8934A PRODUCTION Dual-Input Linear Chargers, Smart Power Selector with Advanced Battery Temperature Monitoring
MAX8934B PRODUCTION Dual-Input Linear Chargers, Smart Power Selector with Advanced Battery Temperature Monitoring
MAX8934C PRODUCTION Dual-Input Linear Chargers, Smart Power Selector with Advanced Battery Temperature Monitoring
MAX8934D PRODUCTION Dual-Input Linear Chargers, Smart Power Selector with Advanced Battery Temperature Monitoring
MAX8934G PRODUCTION Dual-Input Linear Charger, Smart Power Selector with Advanced Battery Temperature Monitoring
MAX8934E PRODUCTION Dual-Input Linear Chargers, Smart Power Selector with Advanced Battery Temperature Monitoring
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX8677AEVKIT

MAX8677A Evaluation Kit

Features and Benefits

  • DC Input Current Limit of 2A (EV Kit Standard Configuration)
  • DC Input Current-Limit-Adjustment Range of 0.5A to 2A
  • USB Current Limit of 100mA or 500mA
  • Charge-Current Limit of 1A (EV Kit Standard Configuration)
  • Charge-Current-Adjustment Range of 0.3A to 1.5A
  • Input Current Thermal-Limit Threshold of +100°C
  • 24-Pin, 4mm x 4mm Thin QFN Package

Product Details

The MAX8677A evaluation kit (EV kit) demonstrates the MAX8677A dual-input charger and Smart Power Selector™ IC. The EV kit charges a single-cell Li-ion (Li+) battery from a DC input (AC adapter) or a USB 100mA/500mA source and provides system power from the DC input, USB input, or battery. The DC input has a resistor-adjustable current limit, while USB current input limit is logic programmed to 100mA/500mA. USB suspend mode is also supported. The charge current is adjustable from 300mA to 1.5A. The system load has priority over the charger so that charge current is reduced as necessary to prevent input overload. Charge current is also thermally regulated.

Applications

  • Digital Cameras
  • GPS Navigation
  • PDAs, Palmtops, and Wireless Handhelds
  • Portable Media/MP3 Players
  • Smart Cell Phones

MAX8677AEVKIT
MAX8677A Evaluation Kit

Latest Discussions

No discussions on max8677a yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed