MAX8654

PRODUCTION

12V, 8A, 1.2MHz, Step-Down Regulator

A Broad Input Voltage (+4.5V to +12V) Step-Down Regulator with Integrated MOSFETs that Offers a Wealth of Features and Excellent Design Flexibility for High-Current (< 10A), High-Power Density POL Supplies

Part Models
2
1ku List Price
Starting From $8.19

Part Details

  • Internal 26mΩ RDS(ON) MOSFETs
  • Guaranteed 8A Output Current
  • Adjustable Overcurrent Protection
  • 1% Output Accuracy Over Temperature
  • Operates from 4.5V to 14V Supply
  • Adjustable Output from 0.6V to 0.85 x VIN
  • Soft-Start Reduces Inrush Supply Current
  • 250kHz to 1.2MHz Adjustable Switching or SYNC Input
  • Compatible with Ceramic, Polymer, and Electrolytic Output Capacitors
  • SYNCOUT Synchronizes 2nd Regulator 180° Out-of-Phase
  • 36-Pin, Lead-Free, 6mm x 6mm TQFN Package
MAX8654
12V, 8A, 1.2MHz, Step-Down Regulator
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

MAX8654EVKIT

Evaluation Kit for the MAX8654 and MAX8688

Features and Benefits

  • Internal 26mΩ RDS(ON) MOSFETs
  • Guaranteed 8A Output Current
  • Adjustable Over-Current Protection, 6A to 12A
  • ±1% Output Accuracy Over Load, Line, and Temperature
  • Operates from 4.5V to 14V Supply
  • Adjustable Output from 0.6V to 0.85 x VIN
  • Soft-Start Reduces Inrush Supply Current
  • 250kHz to 1.2MHz Adjustable Switching or SYNC Input
  • Compatible with Ceramic, Polymer, and Electrolytic Output Capacitors
  • SYNCOUT Synchronizes 2nd Regulator 180° Out-of-Phase
  • 36-Pin 6mm x 6mm TQFN Package

Product Details

The MAX8654 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the capabilities of the MAX8654 integrated 8A step-down regulator. The EV kit generates a 3.3V output voltage at load currents up to 8A from a 4.5V to 14V input voltage range. The MAX8654 switches at 500kHz and provides over 93.4% efficiency with the supplied components.

Applications

  • DDR Memory
  • Graphic Cards
  • Network-Power Supplies
  • POL Power Supplies
  • RAID Power Supplies
  • Servers

MAX8654EVKIT
Evaluation Kit for the MAX8654 and MAX8688

Latest Discussions

Recently Viewed