MAX8569A
200mA Step-Up Converters in 6-Pin SOT23 and TDFN
Part Details
- Over 200mA Available Output Current
- 1.5V to 5.5V Input Voltage Range
- BATT Connected to OUT in Shutdown for Backup Power
- Up to 95% Efficiency
- 7µA Typical Quiescent Current
- < 1µA Shutdown Supply Current
- Internal Synchronous Rectifier
- 750mA Switch Current Limit
- Active-Low RST Output (MAX8569B)
- Adjustable Output Voltage (MAX8569A)
- Fixed 3.0V or 3.3V Output Voltage (MAX8569B)
The MAX8569A/MAX8569B low-quiescent-current boost regulators provide up to 200mA at output voltages up to 5.5V from a 1.5V to 5.5V input source. The built-in synchronous rectifier allows for over 90% efficiency while achieving small size and low cost by eliminating the need for an external Schottky diode.
The MAX8569A provides an adjustable output while the MAX8569B is fixed at 3.0V or 3.3V. The MAX8569B features a power-on reset output (active-low RST) to signal that the output has reached regulation. All devices connect the battery input to the output during shutdown, allowing the input battery to be used as a backup or real-time clock supply when the converter is off.
Applications
- Battery Backup
- Cordless Phones
- Digital Cameras
- Local 3.3V to 5V Supplies
- Medical Diagnostic Equipment
- PC Cards
- PDAs and Smartphones
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Internal Power Switch Boost Regulators 4 | ||
MAX1832 | PRODUCTION | High-Efficiency Step-Up Converters with Reverse Battery Protection |
MAX1833 | PRODUCTION | High-Efficiency Step-Up Converters with Reverse Battery Protection |
MAX1834 | PRODUCTION | High-Efficiency Step-Up Converters with Reverse Battery Protection |
MAX1835 | PRODUCTION | High-Efficiency Step-Up Converters with Reverse Battery Protection |
Evaluation Kits
Latest Discussions
No discussions on max8569a yet. Have something to say?
Start a Discussion on EngineerZone®