MAX8550A

PRODUCTION

Integrated DDR Power-Supply Solution for Desktops, Notebooks, and Graphic Cards

Part Models
2
1ku List Price
Starting From $4.97
Viewing:

Part Details

Buck Controller
  • Quick-PWM with 100ns Load-Step Response
  • Up to 95% Efficiency
  • 2V to 28V Input Voltage Range
  • 1.8V/2.5V Fixed or 0.7V to 5.5V Adjustable Output
  • Up to 600kHz Selectable Switching Frequency
  • Programmable Current Limit with Foldback Capability
  • 1.7ms Digital Soft-Start
  • Independent Shutdown and Standby Controls
  • Overvoltage/Undervoltage-Protection Option
  • Power-Good Window Comparator LDO Section
  • Fully Integrated VTT and VTTR Capability
  • VTT Has ±3A Sourcing/Sinking Capability
  • VTT and VTTR Outputs Track VREFIN/2
  • All-Ceramic Output-Capacitor Designs
  • 1.0V to 2.8V Input Voltage Range
  • Power-Good Window Comparator
MAX8550A
Integrated DDR Power-Supply Solution for Desktops, Notebooks, and Graphic Cards
MAX8550A: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX8550A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed