MAX8544

PRODUCTION

Step-Down Controllers with Prebias Startup, Lossless Sensing, Synchronization, and OVP

Part Models
2
1ku List Price
Starting From $2.29

Part Details

  • Prebias Startup/Monotonic
  • 1% Output Accuracy
  • Ceramic, Polymer, or Electrolytic Capacitors
  • 200kHz to 1MHz Adjustable Frequency
  • 160kHz to 1.2MHz Synchronization
  • Lossless, Foldback Current Limit
  • Overvoltage Protection
  • Enable (On/Off)
  • Adjustable Soft-Start
  • MAX8544
    • Latch-Off/Autorecovery
    • Power-OK Monitor
    • Out-of-Phase Clock Output
MAX8544
Step-Down Controllers with Prebias Startup, Lossless Sensing, Synchronization, and OVP
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
External Power Switch Buck Controllers 3
MAX1954 PRODUCTION Low-Cost, High-Frequency, Current-Mode PWM Buck Controllers
MAX1954A PRODUCTION Low-Cost, Current-Mode PWM Buck Controller with Foldback Current Limit
MAX8546 PRODUCTION Low-Cost, Wide Input Range, Step-Down Controllers with Foldback Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX8544 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed