MAX8507
PWM Step-Down DC-DC Converters with 75mΩ Bypass FET for WCDMA and cdmaOne Handsets
PWM Step-Down DC-DC Converters with 75mΩ Bypass FET for WCDMA and cdmaOne Handsets
Part Details
- Integrated 75mΩ (typ) Bypass FET
- 38mV Dropout at 600mA Load
- Up to 94% Efficiency
- Dynamically Adjustable Output from 0.4V to 3.4V (MAX8506, MAX8507)
- Externally Fixed Output from 0.75V to 3.4V (MAX8508)
- 1MHz Fixed-Frequency PWM Switching
- 600mA Guaranteed Output Current
- Shutdown Mode 0.1µA (typ)
- 16-Pin Thin QFN (4mm x 4mm, 0.8mm max Height)
The MAX8506/MAX8507/MAX8508 integrate a PWM step-down DC-DC regulator and a 75mΩ (typ) bypass FET to power the PA in WCDMA and cdmaOne cell phones. The supply voltage range is from 2.6V to 5.5V, and the guaranteed output current is 600mA. One megahertz PWM switching allows for small external components.
The MAX8506 and MAX8507 are dynamically controlled to provide varying output voltages from 0.4V to 3.4V. The MAX8508 is externally programmed for fixed 0.75V to 3.4V output. Digital logic enables a high-power (HP) bypass mode that connects the output directly to the battery for all versions. The MAX8506/MAX8507/MAX8508 are designed so the output settles in less than 30µs for a full-scale change in output voltage and load current.
The MAX8506/MAX8507/MAX8508 are offered in 16-pin 4mm x 4mm thin QFN packages (0.8mm max height).
Applications
- WCDMA/NCDMA Cell Phones
- Wireless Modems
- Wireless PDAs, Palmtops, and Notebook Computers
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Internal Power Switch Buck Regulators 4 | ||
MAX1927 | PRODUCTION | Low-Output-Voltage, 800mA, PWM Step-Down DC-DC Converters |
MAX1928 | PRODUCTION | Low-Output-Voltage, 800mA, PWM Step-Down DC-DC Converters |
MAX1820 | Obsolete | WCDMA Cellular Phone 600mA Buck Regulators |
MAX1821 | PRODUCTION | WCDMA Cellular Phone 600mA Buck Regulators |
Product 3 | ||
MAX8500 | PWM Buck Converters with Bypass FET for N-CDMA/W-CDMA Handsets | |
MAX8503 | PWM Buck Converters with Bypass FET for N-CDMA/W-CDMA Handsets | |
MAX8504 | PWM Buck Converters with Bypass FET for N-CDMA/W-CDMA Handsets |
Evaluation Kits
Latest Discussions
No discussions on MAX8507 yet. Have something to say?
Start a Discussion on EngineerZone®