MAX8213A
Five Universal Voltage Monitors, Complete µP Voltage Monitoring
Five Universal Voltage Monitors
Part Details
- ±1% Guaranteed Trip-Level Accuracy over Commercial Temp. Range
- 4 Precision Comparators Plus Auxiliary Comparator
- Built-in Hysteresis
- Internal 1.25V Reference with 0.75% Initial Accuracy
- ±1% Guaranteed Trip-Level Matching Between Channels over Commercial Temp. Range
- Wide Supply Range: 2.75V to 11V
- Controlled Comparator Response for Glitch Immunity
- 33µA Max Supply Current Over Temp.
The MAX8213 and MAX8214 contain four precision voltage comparators capable of monitoring undervoltage and overvoltage conditions for both positive and negative supplies. Accurate trip-point setting is facilitated by the internal 1.25V reference. Not only is trip-level accuracy guaranteed to ±1% over the commercial temperature range, but the trip levels of all channels are guaranteed to match each other within ±1%. A fifth comparator channel monitors microprocessor voltages and generates delayed reset signals. The MAX8213 has open-drain outputs, while active pull-up outputs are incorporated in the MAX8214.
Applications
- Appliances
- Automotive and Industrial Equipment
- Industrial Controllers
- Microprocessor Voltage Monitoring
- Mobile Radios
- Over/Under/Window Voltage Detection
- Portable Computers
- Portable Instruments
- Precision Battery Monitoring
- Telephones
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Dual-Supply Monitors 1 | ||
ICL7665 | PRODUCTION | µP Voltage Monitor with Dual Over/Undervoltage Detection |
Quad or More Supply Monitors 2 | ||
MAX8215 | PRODUCTION | ±5V, ±12V (±15V) Dedicated Microprocessor Voltage Monitors |
MAX8216 | PRODUCTION | ±5V, ±12V (±15V) Dedicated Microprocessor Voltage Monitors |
Latest Discussions
No discussions on max8213a yet. Have something to say?
Start a Discussion on EngineerZone®