MAX802L

PRODUCTION

Microprocessor Supervisory Circuits

Industry-Standard, Full-Function uP Supervisor

Part Models
4
1ku List Price
Starting From $5.52
Viewing:

Part Details

  • Precision Supply Voltage Monitor:
    • 4.65V for MAX690A/MAX802L/MAX805L
    • 4.40V for MAX692A/MAX802M
  • Reset Time Delay: 200ms
  • Watchdog Timer: 1.6s Timeout
  • Battery-Backup Power Switching
  • 200µA Quiescent Supply Current
  • 50nA Quiescent Supply Current in Battery-Backup Mode
  • Voltage Monitor for Power-Fail or Low-Battery Warning
  • Power-Fail Accuracy Guaranteed to ±2% (MAX802L/M)
  • Guaranteed Active-Low RESET Assertion to VCC = 1V
  • 8-Pin SO and DIP Packages
MAX802L
Microprocessor Supervisory Circuits
MAX690A, MAX692A, MAX802L, MAX802M, MAX805L: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Backup IC 7
MAX6361 PRODUCTION SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup
MAX6362 PRODUCTION SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup
MAX6363 PRODUCTION SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup
MAX6364 PRODUCTION SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup
MAX801 PRODUCTION 8-Pin µP Supervisory Circuits with ±1.5% Reset Accuracy
MAX808 PRODUCTION 8-Pin µP Supervisory Circuits with ±1.5% Reset Accuracy
MAX817 PRODUCTION +5V Microprocessor Supervisory Circuits
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX802L yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed