MAX77963

RECOMMENDED FOR NEW DESIGNS

23VIN 3.2AOUT Buck-Boost Charger for 2S/3S Li-Ion Batteries and USB Power Delivery

Part Models
2
1ku List Price
Starting From $2.82

Part Details

  • 3.5V to 23V Input Operating Range, 30VDC Withstand Voltage
  • 96% Peak Efficiency for 2S Battery at 9VIN/8.4VOUT/1.5AOUT
  • 96% Peak Efficiency for 3S Battery at 15VIN/12.6VOUT/2AOUT
  • Reverse Leakage Protection
  • 50mA to 3.15A Programmable Input Current Limit
  • 50mA to 3.2A Programmable Constant Current Charge
  • 12-Bit ADC for Monitoring Voltage, Current, and Temperature
  • Remote Differential Voltage Sensing
  • 600kHz, 1.2MHz, or 1.8MHz Switching Frequency Options
  • Spread-Spectrum Modulation to Reduce EMI Emissions at the Switching Frequency
  • System Instant-On with Smart Power Selector Power-Path
  • Charge Safety Timer
  • Die Temperature Regulation with Thermal Foldback Loop
  • Input Power Management with Adaptive Input Current Limit (AICL) and Input Voltage Regulation
  • PFM Operation to Guarantee No Audible Noise
  • Integrated 10mΩ CHGIN to BYP Switch for Current Sense
  • Integrated 10mΩ BATT to SYS Switch, up to 10A Overcurrent Threshold
  • Reverse Buck Mode 5.1V/3A to Support USB OTG
  • JEITA Compliant with NTC Thermistor Monitor
  • I2C or Resistor Programmable
  • 3.718mm x 3.718mm 49-Bump Wafer-Level Package (WLP)
MAX77963
23VIN 3.2AOUT Buck-Boost Charger for 2S/3S Li-Ion Batteries and USB Power Delivery
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX77963EVKIT

Evaluation Kit for MAX77963

Features and Benefits

  • Evaluates the MAX77963 USB Type-C Buck-Boost Charger with Integrated FETs for 2S/3S Li-Ion Batteries
  • Demonstrates 3.5V to 23V Input Operating Range
  • Demonstrates Charging Up to 3.2A
  • Demonstrates USB-OTG Functionality
  • Demonstrates JEITA Compliance with On-Board Dummy Thermistors
  • Demonstrates 8-Channel 12-Bit SAR ADC
  • Demonstrates Spread Spectrum
  • Fully Assembled and Tested
  • I2C Serial Interface

Product Details

The MAX77963 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB) that evaluates the MAX77963, a 3.2A USB Type-C® buck-boost charger.

The MAX77963 EV kit includes the IC evaluation board with an integrated I2C-communication interface and USB micro-B cable. Windows® based graphical-user interface (GUI) software is available for use with the EV kit and can be downloaded from Analog Devices website at www.analog.com/max77963evkit. Windows 7 or newer Windows operating system is required to use the EV kit software.

MAX77963EVKIT
Evaluation Kit for MAX77963

Latest Discussions

No discussions on MAX77963 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed