MAX77887

RECOMMENDED FOR NEW DESIGNS

Nano Power Buck-Boost with Input Voltage Monitor

Nano Power Buck-Boost with Input Voltage Monitor

Part Models
2
1ku List Price
price unavailable

Part Details

  • 1.8V to 5.5V Input Voltage
  • Output Voltage from 1.8V to 5.2V
  • Peak Efficiency of 92.5% (5.5VIN, 3.8VOUT)
  • 430nA Typical Quiescent Current
  • 10nA Shutdown Current
  • RSEL Configurations
    • Output Voltage
    • 400mA/200mA Switching Current Limit
    • 16 Input Voltage Monitoring Threshold Levels
  • Protection Features
    • Input Undervoltage Lockout (UVLO)
    • Switching Current Limit
    • Thermal Shutdown (THS)
  • 1.36mm x 1.36mm, 9-Bump, 0.4mm Pitch, WLP
MAX77887
Nano Power Buck-Boost with Input Voltage Monitor
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
MAX77887EVKIT

Evaluation Kit for MAX77887

Features and Benefits

  • Output Voltage (OUT1) Adjustable Using RSEL1
  • Test Points for INS and OUTS
  • Switching Current Limit, Input Voltage Monitor Levels
  • Sense Sockets for High-Accuracy Measurements

Product Details

The MAX77887 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77887 nano power buck-boost converter. The IC has an input range of 1.8V to 5.5V, with a switching current limit of 400mA.

The IC has two hardware control pins, SEL1 and SEL2. The resistor connected at SEL1 (RSEL1) selects a predefined output voltage level between 1.8V to 5.2V. The resistor at SEL2 (RSEL2) allows to configure the two different switching current limit levels (ILIM), and 16 input voltage monitoring threshold levels.

The EV kit is compatible with the MAX77887 WLP IC (MAX77887AEWL+T) and equipped with test points and jumpers for testing most of the functionality of the device. There are probing sockets on critical nodes (OUT, LX1, and LX2) for precise measurements.

MAX77887EVKIT
Evaluation Kit for MAX77887

Latest Discussions

No discussions on MAX77887 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed