MAX77874

PRODUCTION

16A High-Performance Quad-Phase Buck Regulator for Multicore CPU and GPU Processors

Sets a New Benchmark for Best Transient Response, Accuracy, Efficiency, and Size for Mobile Core and GPU Processors

Part Models
4
1ku List Price
Starting From $1.61
Viewing:

Part Details

  • Operating Range
    • VIN: 2.7V to 4.8V
    • VOUT: 0.25V to 1.30V in 5mV Steps
    • IOUT: Up to 16A
  • Fast Load-Transient Response
    • 25mV Droop in FPWM and Turbo-Skip Modes
    • 40mV Droop in Skip Mode
    • Conditions: 3.7VIN, 0.9VOUT, 200mA to 9.2A
  • Tight VOUT Accuracy
    • 0.28% (max) Initial Accuracy at 0.9VOUT
    • 1.5% (max) Over Line/Temperature
    • 3mVP-P (typ) Ripple at All Loads
  • High Efficiency
    • 89% Peak Efficiency at 3.7VIN, 0.9VOUT, 3.5AOUT
    • Auto Rotational Phase Spreading at Light Loads
  • Flexible Features
    • I2C Interface and EN, DVS, Active-Low IRQ Logic Pins
    • Programmable Soft-Start and DVS Ramp Rates
    • Two Thermal Alarms and POK Interrupts
  • Small Solution Size
    • 37mm2 Total Area with 2012-Size Inductors
    • 41mm2 Total Area with 2016-Size Inductors
    • 2.22mm x 2.92mm WLP Package (0.35mm pitch)
MAX77874
16A High-Performance Quad-Phase Buck Regulator for Multicore CPU and GPU Processors
MAX77874: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Buck Regulators 2
MAX8952 PRODUCTION 2.5A Step-Down Regulator with Remote Sense in 2mm x 2mm WLP
MAX8973A LAST TIME BUY 9A, Three-Phase Step-Down Switching Regulator
Product 1
MAX8649 1.8A Step-Down Regulator with Remote Sense in 2mm x 2mm WLP
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

eval board
MAX77874EVKIT

Evaluation Kit for the MAX77874

Features and Benefits

  • Quad-Phase Core Buck Regulator
    • Test Points for Both Local Output and Remote Sense
    • Exercise DVS with Simple GUI Tool
  • On-Board Load Pulse Generator Circuit
    • Adjust Load Current with Parallel Resistor Loads
    • Easily Perform Load Transients with the Press of a Button
  • I2C Interface
    • Access Through USB Port or Directly Through SDA and SCL Test Points
  • Lead-Free and RoHS Compliant
  • Software GUI and Command Module
  • Assembled and Tested

Product Details

The MAX77874 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77874. The EV kit allows for easy evaluation of the MAX77874 quad-phase core buck regulator by providing access to the I2C bus and including an on-board load pulse generator circuit. The EV kit also serves as a guide for layout and design with the MAX77874.

Windows®-based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77874.

Applications

  • AI, Machine Vision, Embedded Microprocessors
  • DSLR, Mirrorless, Action Cameras
  • Gaming, Drones, Robots, Virtual Reality
  • Smartphones, Tablets, Ultrabooks

MAX77874EVKIT
Evaluation Kit for the MAX77874
MAX77874EVKIT: Board Photo

Latest Discussions

No discussions on max77874 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed