MAX77857

RECOMMENDED FOR NEW DESIGNS

2.5V to 16V Input, 7A Switching Current High-Efficiency Buck-Boost Converter

Enable 20W USB PD Sourcing with 1/3 Solution Size

Part Models
10
1ku List Price
Starting From $1.02

Part Details

  • Wide Input Voltage Range: 2.5V to 16V
  • Default Output Voltage
    • 5V with Internal Feedback Resistors
    • 3V to 15V with External Feedback Resistors
  • I2C-Programmable Output Voltage after Startup
    • 4.5V to 15V with Internal Feedback Resistors
    • 3.0V to 15V with External Feedback Resistors, See Table 1
  • Maximum Output Current
    • Buck Mode: Up to 6A
    • Boost Mode: Up to 4A (Boost Ratio ≤ 1.3)
  • 7A Typical Switching Current
  • RSEL Configuration
    • I2C Interface Slave Address
    • Switching Current Limit Threshold
    • Internal/External Feedback Resistors
  • I2C Programming
    • Output Voltage (DVS)
    • Slew Rate of Output Voltage Change
    • Switching Current Limit Threshold
    • Switching Frequency
    • Forced PWM Mode Operation (FPWM)
    • Power-OK (POK) Status and Fault Interrupt Masks
  • Soft-Start
  • Output Active Discharge
  • Open-Drain Power-OK (POK) Monitor and Fault Condition Interrupt (MAX77857B/C Only)
  • Protection Features
    • Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Overvoltage Protection (OVP)
    • Thermal Shutdown (THS)
  • High Density Interconnect (HDI) PCB not Required (See the PCB Layout Guideline section)
  • Available in 2.83mm x 2.03mm 35 WLP or 31 WLP or 3.5mm x 3.5mm 16 FC2QFN
MAX77857
2.5V to 16V Input, 7A Switching Current High-Efficiency Buck-Boost Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

eval board
MAX77857QEVKIT

MAX77857Q Evaluation Kit

Features and Benefits

  • Proven PCB Reference Design and Layout Benefit
  • Fully Assembled and Tested
  • Sense Points for High-Accuracy Measurements
  • Accessible Test Point Pins for EN, POKB/INTB, VIO, and I2C Serial Interface SCL, SDA
  • MAXUSB_INTERFACE# Allows Easy Communication with a Windows PC
  • GUI Software that Drives I2C Serial Interface for Optional Software Control
  • Startup Output Voltage Adjustable Through External Feedback Resistors
  • Output Voltage Dynamically Adjustable Through I2C Serial Interface
  • I2C Slave Address, Switching Current Limit, and Feedback Configuration Adjustable Using RSEL (R9)

Product Details

The MAX77857Q evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77857 in a FC2QFN package, a high-efficiency, high-performance buck-boost regulator with a switching current of 7A. The IC is capable of 2.5V to 16V input and dynamically adjustable output between 4.5V to 15V when using internal feedback resistors, or between 3V to 15V when using external feedback resistors. The EV kit is factory-configured as internal feedback with default startup output voltage at 5V. Other startup voltages can be achieved with external feedback resistors. The output voltage can be adjusted dynamically through the I2C serial interface.

I/O pins are available to support the I2C serial interface, Enable function, and interrupt/Power-OK indicator. The I2C slave address, switching current limit, and feedback configuration can be adjusted by changing the RSEL resistor value (R9). MAXUSB_INTERFACE# allows the use of Windows®-based software with a friendly graphical user interface (GUI) as well as a detailed register-based interface to exercise all features of the IC. The EV kit is compatible with any version of the MAX77857 FC2QFN IC (MAX77857BEFE+T is the default installed on the EV kit).

eval board
MAX77857WGEVKIT

Evaluation Kit for MAX77857 (WLP)

Features and Benefits

  • Proven PCB Reference Design and Layout Benefit
  • Fully Assembled and Tested
  • Sense Points for High-Accuracy Measurements
  • Accessible Test Point Pins for EN, POKB/INTB, VIO, and I2C Serial Interface SCL, SDA
  • Web-Based GUI that Drives I2C Serial Interface for Optional Software Control
  • Startup Output Voltage Adjustable Through External Feedback Resistors
  • Output Voltage Dynamically Adjustable Through I2C Serial Interface
  • I2C Slave Address, Switching Current Limit, and Feedback Configuration Adjustable Using RSEL (R9)

Product Details

The MAX77857 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77857, a high-efficiency, high-performance buck-boost regulator with a switching current of 7A. The IC is capable of 2.5V to 16V input and dynamically adjustable output between 4.5V to 15V when using internal feedback resistors, or between 3V to 15V when using external feedback resistors. The EV kit is factory-configured as internal feedback with a default startup output voltage at 5V. Other startup voltages can be achieved with external feedback resistors. The output voltage can be adjusted dynamically through the I2C serial interface.

I/O pins are available to support the I2C serial interface, enable function, and interrupt/Power-OK indicator. The I2C slave address, switching current limit, and feedback configuration can be adjusted by changing the RSEL resistor value (R9). An onboard MAX32625PICO allows the use of a web-based friendly graphical-user interface (GUI) as well as a detailed register-based interface to exercise all features of the IC. The EV kit is compatible with any version of the MAX77857 WLP IC (MAX77857BEWB+T is the default installed on the EV kit).

MAX77857WEVKIT

Evaluation Kit for the MAX77857

Features and Benefits

  • Proven PCB Reference Design and Layout Benefit
  • Fully Assembled and Tested
  • Sense Points for High-Accuracy Measurements
  • Accessible Test Point Pins for EN, POKB/INTB, VIO, and I2C Serial Interface SCL, SDA
  • MAXUSB_INTERFACE# Allows Easy Communication with a Windows PC
  • GUI Software that Drives I2C Serial Interface for Optional Software Control
  • Startup Output Voltage Adjustable Through External Feedback Resistors
  • Output Voltage Dynamically Adjustable Through I2C Serial Interface
  • I2C Slave Address, Switching Current Limit, and Feedback Configuration Adjustable Using RSEL (R9)

Product Details

The MAX77857 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77857, a high-efficiency, high-performance buck-boost regulator with a switching current of 7A. The IC is capable of 2.5V to 16V input and dynamically adjustable output between 4.5V to 15V when using internal feedback resistors, or between 3V to 15V when using external feedback resistors. The EV kit is factory-configured as internal feedback with default startup output voltage at 5V. Other startup voltages can be achieved with external feedback resistors. The output voltage can be adjusted dynamically through the I2C serial interface.

I/O pins are available to support the I2C serial interface, Enable function, and interrupt/Power-OK indicator. The I2C slave address, switching current limit, and feedback configuration can be adjusted by changing the RSEL resistor value (R9). MAXUSB_INTERFACE# allows the use of Windows®-based software with a friendly graphical user interface (GUI) as well as a detailed register-based interface to exercise all features of the IC. The EV kit is compatible with any version of the MAX77857 WLP IC (MAX77857BEWB+T is the default installed on the EV kit).

Applications

  • USB Power Delivery (USB-PD) OTG
  • Qualcomm® Quick ChargeTM
  • USB VBUS Supply and DRP (Dual Role Power) Ports
  • DSLR, DSLR Lens
  • Display Power
  • Up to 3-Cell Li-Ion Battery Applications
  • Notebook Computer, Tablet PC

MAX77857QEVKIT
MAX77857Q Evaluation Kit
MAX77857WGEVKIT
Evaluation Kit for MAX77857 (WLP)
MAX77857WEVKIT
Evaluation Kit for the MAX77857

Latest Discussions

Recently Viewed