MAX77752

LAST TIME BUY

Multichannel Integrated Power Management IC

Highly-Integrated Power Management for Computationally Intensive Platforms

Part Models
5
1ku List Price
price unavailable
Viewing:

Part Details

  • Highly Integrated
    • Three Buck Regulators
      • Integrated High-Accuracy Brownout Comparators
    • One Low-Dropout Linear Regulator
      • Low-Input Voltage
    • Two Dedicated Load Switch Controllers
    • One Inrush-Current Limiter, Configurable to be Load Switch 3 Controller Using OTP
    • Two External Regulator Enable Outputs
    • Voltage Monitor for Backup Power Control
  • Highly Flexible and Configurable
    • I2C-Compatible Interface
    • Factory OTP Options Available
    • Flexible Power Sequencer
    • Configurable Sleep-State Control
  • Small Size
    • 40-Pin, 5mm x 5mm x 0.8mm, 0.4mm Pitch TQFN
    • 70mm2 Total Solution Size
MAX77752
Multichannel Integrated Power Management IC
MAX77752: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
MAX77752EVKIT

Evaluation Kit for the MAX77752

Features and Benefits

  • USB to I2C Converter Allows for Easy Communication
  • Level Translator (MAX3395) Allows for Adjusting I2C Bus Voltage from 1.8V to 3.3V
  • On-Board Electronics Load Allows for Easy Evaluation
    • GUI Allows Static/Dynamic Load Adjustment for Buck Converters, LDO, LSWs, and SYS
    • MOSFET can be Driven by External Function Generator to Evaluate Transient Performance for Each Regulator
  • Proven PCB Reference Design and Layout
  • Fully Assembled and Tested

Product Details

The MAX77752 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the highly integrated MAX77752 PMIC. The MAX77752 comprises three buck converters, a low dropout linear regulator, two external regulators enable outputs, two dedicated load switch controllers, and an inrush-current limiter which can be configured as a third load switch controller using OTP.

The EV kit also includes a MAXQ2000 microcontroller command module that provides the I2C interface to control power sequence, inrush current, individual output on/off, and setting regulator output voltage.

The MAX77752 evaluation software is provided for easy evaluation.

Applications

  • Automation Systems
  • Cameras
  • Drones
  • Gaming Consoles
  • Handheld Devices
  • Solid-State Drive Systems

MAX77752EVKIT
Evaluation Kit for the MAX77752
MAX77752EVKIT: Board Photo

Latest Discussions

No discussions on MAX77752 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed