MAX77675

RECOMMENDED FOR NEW DESIGNS

Low IQ SIMO PMIC with 0.5V to 5.5V Outputs Delivering Up to 700mA Total Output Current

Low IQ SIMO PMIC with 0.5V to 5.5V Outputs Delivering up to 700mA Total Output Current

Part Models
4
1ku List Price
Starting From $3.51

Part Details

  • 4x Buck/Buck-Boost/Boost Regulators, 1x Inductor
  • 2.5V to 5.5V Input Voltage Range
  • 0.5V to 5.5V Output Voltage Range
  • 700mA Total Output Current (3.7VIN, 1.8VOUT)
  • SIMO
  • Up to 90% Efficiency
    • 6.9μA Typical IQ with Two Outputs Enabled in Low-Power Mode
  • I2C Interface and Dedicated Enable Pin
  • Flexible Power Sequencer (FPS)
  • 1.99mm x 1.99mm, 16-Bump, 0.5mm Pitch Wafer-Level Package (WLP)
    • < 40mm2 Solution Size
MAX77675
Low IQ SIMO PMIC with 0.5V to 5.5V Outputs Delivering Up to 700mA Total Output Current
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1


Evaluation Kits

eval board
AD-MAX32LRWISE-SL

Long Range Wireless Radio Development Kit Based on MAX32670 Ultralow Power Arm Cortex-M4 Microcontroller and LR1110 RF Transceiver

Features and Benefits

  • Provides the user with a platform to evaluate the features and performance of the evaluation kit​
  • Allows the user to prototype and test their IoT applications before moving on to full-scale development​
  • Provides tools for analyzing the power consumption of the device, helping the user to optimize their applications for energy efficiency​
  • Includes development tools, libraries, and documentation to assist user in writing and debugging their code​
  • Helps the user analyze and study the different modulation schemes, data rates, and other parameters relevant to IoT communication​
  • Comes with user-friendly interfaces, documentation, and software tools that simplify the integration process which can save developers time and effort when incorporating the LR1110 into their IoT devices​

Product Details

The AD-MAX32LRWISE-SL development kit is a tool intended for designing solutions based on low-power, long range proprietary radio communication technique. This platform features the LR1110, an RF transceiver based on spread spectrum modulation techniques derived from chirp spread spectrum (CSS) technology, and supports a frequency range from 800 MHz to 960 MHz. This solution is also based on the MAX32670 ultralow power microcontroller based on ARM Cortex-M4 processor.​

The platform comes in an Arduino Uno form factor, with two PMOD connectors, and an ESP32 Dev Kit connector for easy-to-connect sensors and signal conditioning add-on modules. Complete with working software and hardware, as well as software examples, this kit makes it easier for customers to prototype and create connected systems and solutions for IoT applications.​

The base platform is accompanied with various Analog Devices add-on hardware but is also compatible with 3rd party hardware. A free programming and debugging tool called Maxim SDK is also provided by Analog Devices.​

The AD-MAX32LRWISE-SL development kit is complete with 1 base board, 1 sensor node, gateway setup essentials, and other accessories. However, customers also have the option to avail of the components individually as intended for their application development.​

  • Base Board:
    • MAX32670-LR-ARDZ Base board (can be purchased separately)​
  • Component Sensor Node:
    • EV-CATTLETAG-ARDZ Smart Livestock Tracking and Health Monitoring Sensor (can be purchased separately)​
  • Gateway Essentials and Other Accessories (can be purchased separately)​
    • RAK5146 PiHAT Kit
    • Raspberry Pi 4 Model B
    • MAX32625PICO rapid development Board
    • RPi4 Power Supply
    • MicroSD Card
    • LAN Cable

    APPLICATIONS

    • Battery-Powered Medical Devices
    • Industrial Sensors
    • Optical Communication Modules
    • Secure Radio Modem Controller
    • Smart Sensor Controller
    • System Housekeeping Controller

eval board
MAX32670-SX-ARDZ

Long Range Wireless Radio Development Platform Based on MAX32670 Ultralow Power Arm Cortex-M4 Microcontroller and SX1261 RF Transceiver

Features and Benefits

  • MCU:
    • Arm Cortex-M4 Core with FPU up to 100 MHz
    • 384 kB flash memory with error correction
    • 160 kB SRAM (128 kB with ECC enabled), optionally preserved in lowest power modes
    • Compatible RTC resolution for protocol timeout management
  • Security:
    • Available secure boot
    • Support cryptographic algorithms, including AES-128/192/256
  • Power
    • Ultralow power real time clock with integrated power switch
      • With 300 nA power consumption during sleep mode
  • Long Range Radio
    • Support FSK, GFSK, MSK, GMSK, and Long Range FHSS modulations
    • Power Output: +15 dBm transmit peak power
    • Programmable bit rate up to 62.5 kbps and 300 kbps
    • Support sub-GHz ISM bands from 800 MHz to 960 MHz
    • High sensitivity: down to -148 dBm

Product Details

The MAX32670-SX-ARDZ base board features the MAX32670 high-reliability, ultralow power microcontroller based on Arm Cortex®-M4 processor, and the SX1261 long range RF transceiver. The integrated RF transceiver supports a frequency range from 800 MHz up to 960 MHz, making it suitable for high-performance flexible platforms that wirelessly transmit encrypted data at long range; enabling a wide range of IoT applications using ADI sensing solutions.

Due to its low power consumption, this module is ideal for devices running on small-sized batteries. The on-board MAX32670 Arm Cortex®-M4 32-bit microcontroller provides the platform with complete capability to run entire RF stacks and user applications.

APPLICATIONS

  • Smart meters
  • Supply chain and logistics
  • Building automation
  • Agricultural sensors
  • Smart cities
  • Retail store sensors
  • Asset tracking
  • Streetlights
  • Parking sensors
  • Environmental sensors
  • Healthcare
  • Safety and security sensors
  • Remote control applications

eval board
MAX32670-LR-ARDZ

Long Range Wireless Radio Development Platform for Asset Management Applications Based on MAX32670 Ultralow Power Arm Cortex-M4 Microcontroller and LR1110 RF Transceiver

Features and Benefits

  • MCU:
    • Arm Cortex-M4 Core with FPU up to 100 MHz
    • 384 kB flash memory with error correction
    • 160 kB SRAM (128 kB with ECC enabled), optionally preserved in lowest power modes
    • Compatible RTC resolution for protocol timeout management
  • Security:
    • Available Secure Boot
    • Support cryptographic algorithms, including AES-128/192/256
  • Power
    • Ultralow power real time clock with integrated power switch
      • With 300 nA power consumption during sleep mode
  • Multi-Purpose Radio Front-End Targeting Geolocation Purposes
    • Global Navigation Satellite System (GNSS) (GPS/BeiDou) low-power scanning
    • 802.11b/g/n Wi-Fi ultralow power passive scanning
  • Long Range Radio
    • Support FSK, GFSK, MSK, GMSK, and Long Range FHSS modulations
    • Power Output: +15 dBm transmit peak power
    • Programmable bit rate up to 62.5 kbps and 300 kbps
    • Support sub-GHz ISM bands from 800 MHz to 960 MHz
      • High sensitivity: down to -148 dBm

Product Details

The MAX32670-LR-ARDZ base board features the MAX32670 high-reliability, ultralow power microcontroller based on Arm Cortex-M4 processor, and the LR1110 long range RF transceiver module. The integrated RF transceiver supports a frequency range from 800 MHz up to 960 MHz, making it suitable for high-performance flexible platforms that wirelessly transmit encrypted data at long-range; enabling a wide range of IoT applications using ADI sensing solutions.

This solution also utilizes Semtech’s Long Range Cloud™ Geolocation capabilities to significantly reduce power consumption by determining asset location in a cloud-based solver. Due to its low power consumption, this module is ideal for devices running on small-sized batteries The on-board MAX32670 Arm Cortex®-M4 32-bit microcontroller provides the platform with complete capability to run entire RF stacks and user applications.

APPLICATIONS

  • Asset location
  • Asset recovery
  • Asset traceability
  • Inventory management
  • Asset loss and theft prevention

eval board
EVAL-ISOMAX

Low-cost Integrated BMS Monitor with On-board MCU and Dual isoSPI

Features and Benefits

  • Low-cost integrated monitoring for BMS with on-board MCU and dual isoSPI chip
  • Demonstrates SPI to isoSPI 2-wire datalinks
  • Includes two isoSPi ports for reversible isoSPI support
  • Configurable powering options for LPCM support isoSPI connections through simple DuraClik connectors
  • Stackable and allows daisy chain of up to eight (8) ADBMS6830BMSW boards
  • With PC-based software for control and data analysis using Broad Market Browser BMS GUI

Product Details

The EVAL-ISOMAX is an integrated dual isoSPI adapter and microcontroller board featuring the MAX32670 high-reliability, ultralow power microcontroller and the ADBMS6822 dual isoSPI transceiver. This board allows multiple ADBMS68xx battery monitors to be connected through daisy-chain configuration. The EVAL-ISOMAX also features reversible isoSPI, which enables a redundant path to the peripheral units. The PCB components and DuraClik connectors are optimized for low electromagnetic interference (EMI) susceptibility and emissions.

APPLICATIONS

  • IOT Battery Management
  • Industrial Machine Vision
  • Power Tools
  • Mobile Robotics Battery Management
  • Industrial Equipment Battery Monitoring
  • Adaptive Battery Type System Monitoring
  • Portable Energy Storage Systems
  • Electric 2-Wheelers (E2Ws) such as E-scooter, E-bikes
  • Light Electric Vehicles (LEV)

eval board
AD-MAX32SXWISE-SL

Long Range Wireless Radio Development Kit Based on MAX32670 Ultralow Power Arm Cortex-M4 Microcontroller and SX1261 RF Transceiver

Features and Benefits

  • Provides the user with a platform to evaluate the features and performance of the evaluation kit​
  • Allows the user to prototype and test their IoT applications before moving on to full-scale development​
  • Provides tools for analyzing the power consumption of the device, helping the user to optimize their applications for energy efficiency​
  • Includes development tools, libraries, and documentation to assist user in writing and debugging their code​​
  • Helps the user analyze and study the different modulation schemes, data rates, and other parameters relevant to IoT communication​
  • Comes with user-friendly interfaces, documentation, and software tools that simplify the integration process which can save developers time and effort when incorporating the SX1261 into their IoT devices​

Product Details

The AD-MAX32SXWISE-SL development kit is a tool intended for designing solutions based on low-power, long range proprietary radio communication technique. This platform features the SX1261, an RF transceiver based on spread spectrum modulation techniques derived from chirp spread spectrum (CSS) technology, and supports a frequency range from 800 MHz to 960 MHz. This solution is also based on the MAX32670 ultralow power microcontroller based on Arm Cortex-M4 processor.

The platform comes in an Arduino Uno form factor, with two PMOD connectors, and an ESP32 Dev Kit connector for easy-to-connect sensors and signal conditioning add-on modules. Complete with working software and hardware, as well as software examples, this kit makes it easier for customers to prototype and create connected systems and solutions for IoT applications. The base platform is accompanied with various Analog Devices add-on hardware but is also compatible with 3rd party hardware. A free programming and debugging tool called MaximSDK is also provided by Analog Devices.

The AD-MAX32SXWISE-SL development kit is complete with 1 base board, 3 sensor nodes, gateway setup essentials, and other accessories. However, customers also have the option to avail of the components individually as intended for their application development.

Base Board:

  • MAX32670-SX-ARDZ Base board (can be purchased separately)

Component Sensor Nodes:

  • EV-STRUCTURAL-ARDZ Sensor for Structural Monitoring (can be purchased separately)
  • EV-FLOWMETER-ARDZ Sensor for Flow Rate Metering (can be purchased separately)
  • EV-ADE9000-SHIELDZ Sensor for Electric Metering (can be purchased separately)

Gateway Essentials and Other Accessories (can be purchased separately)

  • RAK5146 PiHAT Kit
  • Raspberry Pi 4 Model B
  • MAX32625PICO Rapid Development Board
  • RPi4 Power Supply Adapter
  • MicroSD Card
  • LAN Cable

Applications:

  • Battery-Powered Medical Devices
  • Industrial Sensors
  • Optical Communication Modules
  • Secure Radio Modem Controller
  • Smart Sensor Controller

eval board
MAX77675EVKIT

Evaluation Kit for MAX77675

Features and Benefits

  • Easy to Use
  • GUI-Drives I2C Interface
  • Assembled and Fully Tested
  • On-Board Electronic Loads
  • Electronic Loads with Steady-State, Transient, and Random Modes
  • On-Board ADC
  • Evaluation of Multiple On-Key Options
  • Wide Inductor Pads for Wide Range of Case Codes

Product Details

The MAX77675 evaluation kit (EV kit) allows for easy experimentation with the MAX77675 CCM single-inductor, multiple-output (SIMO) regulator, and I2C interface.

The Windows®-based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77675.

AD-MAX32LRWISE-SL
Long Range Wireless Radio Development Kit Based on MAX32670 Ultralow Power Arm Cortex-M4 Microcontroller and LR1110 RF Transceiver
MAX32670-SX-ARDZ
Long Range Wireless Radio Development Platform Based on MAX32670 Ultralow Power Arm Cortex-M4 Microcontroller and SX1261 RF Transceiver
MAX32670-LR-ARDZ
Long Range Wireless Radio Development Platform for Asset Management Applications Based on MAX32670 Ultralow Power Arm Cortex-M4 Microcontroller and LR1110 RF Transceiver
EVAL-ISOMAX
Low-cost Integrated BMS Monitor with On-board MCU and Dual isoSPI
AD-MAX32SXWISE-SL
Long Range Wireless Radio Development Kit Based on MAX32670 Ultralow Power Arm Cortex-M4 Microcontroller and SX1261 RF Transceiver
MAX77675EVKIT
Evaluation Kit for MAX77675

Latest Discussions

Recently Viewed