MAX77659

RECOMMENDED FOR NEW DESIGNS

SIMO PMIC with 300mA Switching Charger

Recharge Your TWS Earbuds 4 Times Faster and Reduce Your BOM by 60%

Part Models
6
1ku List Price
Starting From $2.50

Part Details

  • Highly Integrated
    • 3x Output, Single-Inductor Multiple-Output (SIMO) Buck-Boost Regulator
      • Supports Wide Output Voltage Range from 0.5V to 5.5V for all SIMO Channels
    • 1x 100mA LDO/LSW
    • Smart Power Selector™ Li+/Li-Poly Switching Charger
    • 2x GPIO Resources
    • Analog MUX Output for Power Monitoring
    • Factory-Ship Mode (< 200nA IQ)
    • Watchdog Timer
  • Low Power
    • 0.3μA Shutdown Current
    • 5μA Operating Current (3 SIMO Channels + 1 LDO)
  • Charger Optimized for Small Battery Size
    • Input Operating Voltage from 3.4V to 5.5V
    • Programmable Battery Regulation Voltage from 3.6V to 4.6V
    • (MAX77659A) Programmable Fast-Charge Current from 7.5mA to 300mA
    • (MAX77659S) Programmable Fast-Charge Current from 5.0mA to 200mA
    • (MAX77659A) Programmable Termination Current from 0.375mA to 45mA
    • (MAX77659S) Programmable Termination Current from 0.250mA to 30mA
    • Thermal Regulation and JEITA Compliance
  • Flexible and Configurable
    • I2C-Compatible Interface and GPIO
    • Factory OTP Options Available
  • Small Size
    • 6.04mm2 Wafer-Level Package (WLP)
    • 30-Bump, 0.4mm Pitch, 6x5 Array
MAX77659
SIMO PMIC with 300mA Switching Charger
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1


Evaluation Kits

eval board
MAX77659EVKIT

Evaluation Kit for the MAX77659

Features and Benefits

  • Easy to Use
  • GUI Drives I2C Interface
  • GPIO LEDs
  • Assembled and Fully Tested
  • On-Board Electronic Loads
    • Steady-State, Transient, and Random Modes
  • Evaluates Push-Button, Slide-Switch, and Logic Mode On-Key Options

Product Details

The MAX77659 evaluation kit (EV kit) allows for easy experimentation with various MAX77659 features, including a switching charger, a SIMO buck-boost regulator with three buck-boost outputs, a linear regulator, on/off controller, and I2C interface. Windows®-based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77659.

Applications

  • Bluetooth Headphones, Hearables
  • Hearing Aids
  • Smart Wearables, Fitness Bands, and Medical Wearables
  • TWS Earbuds

MAX77659EVKIT
Evaluation Kit for the MAX77659

Latest Discussions

No discussions on MAX77659 yet. Have something to say?

Start a Discussion on EngineerZone®