MAX77658

RECOMMENDED FOR NEW DESIGNS

Ultra-Low Power PMIC Featuring Single-Inductor, 3-Output Buck-Boost, 2-LDOs, Power-Path Charger, and Fuel Gauge for Small Li+

Simplify and Shrink Your Power Solution by a Factor of Two with Integrated SIMO and EZ Fuel Gauge

Part Models
8
1ku List Price
Starting From $2.49

Part Details

  • Highly Integrated
    • 3x Output, Single-Inductor Multiple-Output (SIMO) Buck-Boost Regulator
      • Supports Wide Output Voltage Range from 0.5V to 5.5V for all SIMO Channels
      • Delivers up to 750mA Total Load Current
      • SBB2 can be Configured to 1.5A Peak Inductor Current Limit to Support a Heavily Loaded Rail
    • 2x 150mA LDO/LSW
    • Smart Power Selector Li+/Li-Poly Charger
    • 3x GPIO Resources
    • Analog MUX Output for Power Monitoring
    • Lowest Power Mode < 700nA IQ
    • Watchdog Timer
  • Low Power
    • 1μA Shutdown Current
    • 11.2μA Operating Current (3 SIMO Channels + 2 LDOs + Fuel Gauge)
  • Small Size
    • 9.55mm2 Wafer-Level Package (WLP)
    • 36-Bump, 0.5mm Pitch, 6x6 Array
  • Charger Optimized for Small Li-Ion Battery Size
    • Programmable Fast-Charge Current from 7.5mA to 300mA
    • Programmable Battery Regulation Voltage from 3.6V to 4.6V
    • Programmable Termination Current from 0.375mA to 45mA
    • JEITA Battery Temperature Monitor Adjusts Charge Current and Battery Regulation Voltage for SafeCharging
  • Fuel Gauge ModelGauge m5 EZ
    • No Calibration Required for EZ Performance
    • Robust Performance Against Battery Variation
    • Die-Temperature or External Thermistor Measurement Capability
    • Integrated Internal Current Sensing Using Internal Sense Resistor
    • Compensates for Age, Current, and Temperature
    • Does Not Require Empty, Full, or Idle States
  • Flexible and Configurable
    • I2C-Compatible Interface and GPIO
MAX77658
Ultra-Low Power PMIC Featuring Single-Inductor, 3-Output Buck-Boost, 2-LDOs, Power-Path Charger, and Fuel Gauge for Small Li+
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX77658EVKIT

Evaluation Kit for the MAX77658

Features and Benefits

  • Easy to Use
  • GUI Drives I2C Interface
  • GPIO LEDs
  • Assembled and Fully Tested
  • On-Board Electronic Loads
    • Steady-State, Transient, and Random Modes
  • Evaluates Push-Button, Slide-Switch, and Logic Mode On-Key Options

Product Details

The MAX77658 evaluation kit (EV kit) allows for easy experimentation with various MAX77658 features, including a linear charger, fuel gauge, SIMO buck-boost regulator, linear regulators, on/off controller, and I2C interface.

Windows®-based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77658.

MAX77658EVKIT
Evaluation Kit for the MAX77658

Latest Discussions

Recently Viewed