MAX77647

RECOMMENDED FOR NEW DESIGNS

Ultra-Configurable SIMO PMIC Featuring 3-Output Buck-Boost, 1-LDO for Long Battery Life Primary Cell Applications

Low IQ SIMO PMIC supports 1.8V operating voltage for primary cell applications

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • 1.8V to 3.3V Input Range
  • Highly Integrated
    • 3x Output, Single Inductor Multiple Output (SIMO) Buck-Boost Regulators
    • Supports Wide Output Voltage Range from 0.5V to 5.1V for all SIMO Channels
    • 1x 150mA LDO
    • 100mA in LSW Mode
    • 2x GPIOs (MAX77647)
    • Watchdog Timer (MAX77647)
  • Ultra Low-Power SIMO
    • 1.3μA Operating Current (3x SIMO Channels)
    • 0.1μA Shutdown Current
    • 85% Efficiency in Buck-Only Mode (VIN = 2.4V, VOUT = 0.8V,10mA, IPK = 0.5A)
    • 86% Efficiency in Buck-Boost Mode (VIN = 2.4V, VOUT = 1.8V,10mA, IPK = 0.5A)
    • Less Than 20mVpp Output Ripple at VOUT = 1.8V
    • Automatic Low-Power Mode to Normal-Power Mode Transition
  • Flexible and Configurable
    • Ultra-Configurable Resistor Programmable Output Voltages (MAX77646)
    • I2C-Programmable Output Voltages (MAX77647)
  • Small Size
    • 5mm2 Wafer-Level Package (WLP)
    • 20-Bump, 0.5mm Pitch, 5 x 4 Array
MAX77647
Ultra-Configurable SIMO PMIC Featuring 3-Output Buck-Boost, 1-LDO for Long Battery Life Primary Cell Applications
MAX77647 Functional Block Diagram MAX77647 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
MAX77643 RECOMMENDED FOR NEW DESIGNS Ultra Configurable PMIC Featuring 93% Peak Efficiency Single-Inductor, 3-Output Buck-Boost, 1-LDO for Long Battery Life
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1


Evaluation Kits

eval board
MAX77647EVKIT

MAX77647 Evaluation Kit

Features and Benefits

  • Easy to Use
  • GUI-Driven I2C Interface
  • Assembled and Fully Tested
  • Evaluates Push-Button, Slide-Switch, and Logic Mode On-Key Options
  • On-Board Electronic Loads
    • Steady-State, Transient, and Random Modes

Product Details

The MAX77647 evaluation kit (EV kit) allows for easy experimentation with various MAX77647 features, including the SIMO buck-boost regulator, a linear regulator, an on/off controller, and an I2C interface. Windows®-based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77647.

MAX77647EVKIT
MAX77647 Evaluation Kit
MAX77647EVKIT MAX77647EVKIT - Top View MAX77647EVKIT - Bottom View

Latest Discussions

No discussions on max77647 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed