MAX77511

PRODUCTION

10V Input, Quad-Phase Configurable, 3A/Phase, High-Efficiency Buck Converter

Extend Battery Life and Save Space with Configurable Quad-Phase Buck Converter Operating from a 1s/2s Li+ Battery

Part Models
8
1ku List Price
Starting From $2.26

Part Details

  • 3A/Phase Configurable Buck Regulator
    • 3A, 6A, 9A, or 12A Output Current Capability
  • 2.3V to 10V Input Voltage Range
  • 0.25V to 5.2V Output Voltage Range
    • 0.25V to 1.3V (5mV steps) in Low-Range 
    • 1V to 5.2V (20mV steps) in High-Range 
  • Pin Programmable Output/Phase (Φ) Configuration
    • 4Φ, (3+1)Φ, (2+2)Φ, (2+1+1)Φ, (1+1+1+1)Φ
  • High-Efficiency and Low-Heat with 2520 Inductor
    • 94% Peak (3.3VOUT, 7.4VIN)
    • 85% Peak (1.1VOUT, 7.4VIN)
  • 1MHz Nominal Switching Frequency per Phase
    • Pseudo-Random ​Spread-Spectrum Options
  • Six Multi-Function GPIOs for Hardware Buck Control
    • Enable, DVS, FPWM, and Power-OK
  • 300mA pMOS LDO (MAX77711 Only)
  • Built-In Flexible Power Sequencing with Soft-Start/Stop
  • Protection Features
    • Hard and Soft-Short Protection, UVLO, and Thermal Protection
MAX77511
10V Input, Quad-Phase Configurable, 3A/Phase, High-Efficiency Buck Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX77711AEVKIT

Evaluation Kit for the MAX77511/MAX77711

Features and Benefits

  • Proven PCB Reference Design and Layout
  • Fully Assembled and Tested
  • Easy Evaluation of All Phase Configurations
    • 0Ω Resistors Quickly Create Multiphase Configurations
    • Jumpers and Test Points for ENSEQ, GPIOs, nRSTIO, and PHCFG
    • GUI Drives I2C Interface for Optional Software Control
  • Inputs Separatable with 0Ω Resistors for Prototyping
  • USB to I2C Converter Allows Easy Communication with Windows PC
    • Windows Software GUI Controls Registers
    • Level Translator (MAX3395) Allows for Adjusting I2C Bus Voltage from 1.8V to 3.3V
  • On-Board Transient Load Emulates System Loading
    • Covers Full 12A Load Range (with 4Φ Configuration)
    • Control Using an External Function Generator

Product Details

The MAX77511/MAX77711 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates either the MAX77511 or MAX77711 powermanagement integrated circuit (IC).

The EV kit is a step-down voltage regulator circuit using the IC that allows for easy evaluation of each feature. The circuit is capable of 2.3V to 10V input, 3A/phase continuous load, and output voltage adjustable between 0.25V and 5.2V. The EV kit evaluates either MAX77511 or MAX77711. Both ICs are the same except MAX77711 includes a 300mA LDO.

The EV kit supports evaluation of each converter phase (Φ) configuration:

  • 4Φ (single 12A output)
  • 3Φ + 1Φ (9A output + 3A output)
  • 2Φ + 2Φ (6A output + 6A output)
  • 2Φ + 1Φ + 1Φ (6A output + 3A output + 3A output)
  • 1Φ + 1Φ + 1Φ + 1Φ (four 3A outputs)

Three on-board transient loads allow users to exercise the full capability of the buck regulator or LDO. Windowsbased software provides a friendly graphical user interface (GUI) as well as a detailed register-based interface to exercise all the features of the IC.

Applications

  • 2-Cell Li+/Li-ion Equipment
  • DSLR, Mirrorless, HD Video, and Action Cameras
  • Embedded Microprocessors, FPGAs, or ASICs
  • Notebook Computers and Robots

MAX77711AEVKIT
Evaluation Kit for the MAX77511/MAX77711

Latest Discussions

No discussions on MAX77511 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed