MAX77505

RECOMMENDED FOR NEW DESIGNS

16V Input, 4.6A Switching Current Low IQ Buck Converter

16V Input, 4.6A/2.3A Switching Current Low IQ Buck Converter

Part Models
2
1ku List Price
Starting From $0.61

Part Details

  • Input Voltage: 2.5V to 16V
  • Output Voltage: 0.8V to 5.5V
  • Long Battery Life
    • 70nA Shutdown Current
    • 800nA Ultra-Low Quiescent Current (IQ)
    • 86% Efficiency at 100μA Load at 7.6VIN, 3.3VOUT
    • 95% Peak Efficiency at 7.6VIN, 3.3VOUT
  • POKB Output (Open-Drain)
  • SEL Pin for Output Voltage Selection
  • Protections Features
    • Cycle-by-Cycle Inductor Peak Current Limit
    • Short Circuit, Undervoltage Lockout (UVLO), and Thermal Protection
  • FC2QFN-10 Package (2.0mm x 2.0mm x 0.55mm)
MAX77505
16V Input, 4.6A Switching Current Low IQ Buck Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
MAX77505EVKIT

Evaluation Kit for MAX77505

Features and Benefits

  • Proven PCB Reference Design and Layout
  • Easy to Use
    • Simple Hardware Control: Jumpers and Test Points for IN, EN, SEL, VL, POK, VIO, and OUT
    • Fully Assembled and Tested
  • On-board Potentiometer for Setting the Desired Output Voltage on Startup.

Product Details

The MAX77505 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77505 hysteretic step-down (buck) converter. The EV kit is a step-down voltage regulator circuit using the MAX77505 that is capable of a 2.5V to 16V input, 3A of continuous load, and an adjustable output voltage between 0.8V to 5.5V using an RSEL resistor between the SEL pin and GND.

MAX77505EVKIT
Evaluation Kit for MAX77505

Latest Discussions

No discussions on MAX77505 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed