MAX762
12V/15V or Adjustable, High-Efficiency, Low-IQ, Step-Up DC-DC Converters
Internal 1A Power MOSFET Reduces Component Count and Saves Space for Flash Memory and PCMCIA Applications
Part Details
- High Efficiency for a Wide Range of Load Currents
- 12V/150mA Flash Memory Programming Supply
- 110µA Max Supply Current
- 5µA Max Shutdown Supply Current
- 2V to 16.5V Input Voltage Range
- 12V (MAX761), 15V (MAX762) or Adjustable Output
- Current-Limited PFM Control Scheme
- 300kHz Switching Frequency
- Internal, 1A, N-Channel Power FET
- LBI/LBO Low-Battery Comparator
The MAX761/MAX762 step-up switching regulators provide high efficiency over a wide range of load currents, delivering up to 150mA. A unique, current-limited pulse-frequency-modulated (PFM) control scheme gives the devices the benefits of pulse-width-modulated (PWM) converters (high efficiency with heavy loads), while using less than 110µA of supply current (vs. 2mA to 10mA for PWM converters). The result is high efficiency over a wide range of loads.
The MAX761/MAX762 input voltage range is 2V to 16.5V. Output voltages are preset to 12V (MAX761) and 15V (MAX762), or they can be set with two external resistors. With a 5V input, the MAX761 guarantees a 12V, 150mA output. Its high efficiency, low supply current, fast start-up time, SHDN controlling capability, and small size make the MAX761 ideal for powering flash memory.
The MAX761/MAX762 have an internal 1A power MOSFET, making them ideal for minimum-component, low- and medium-power applications. These devices use tiny external components, and their high switching frequencies (up to 300kHz) allow for small surface-mount magnetics.
For increased output drive capability or higher output voltages, use the MAX770-MAX773, which are similar in design to the MAX761/MAX762, but drive external power MOSFETs. For stepping up to 5V, see the MAX756/MAX757 and MAX856-MAX859 data sheets.
Applications
- Battery-Powered Applications
- Flash Memory Programming
- High-Efficiency DC-DC Converters
- PCMCIA Cards
Documentation
Data Sheet 1
Reliability Data 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
External Power Switch Boost Controllers 1 | ||
MAX1771 | PRODUCTION | 12V or Adjustable, High-Efficiency, Low IQ, Step-Up DC-DC Controller |
Internal Power Switch Boost Regulators 2 | ||
MAX756 | PRODUCTION | 3.3V/5V/Adjustable-Output, Step-Up DC-DC Converters |
MAX856 | PRODUCTION | 3.3V/5V or Adjustable Output, Step-Up DC-DC Converters |
Product 1 | ||
MAX761 | 12V/15V or Adjustable, High-Efficiency, Low-IQ, Step-Up DC-DC Converters |
Latest Discussions
No discussions on MAX762 yet. Have something to say?
Start a Discussion on EngineerZone®