MAX7438

Triple-Channel Video Reconstruction Filters with Back-Porch Clamp to GND

3-Channel Video Reconstruction Filters Eliminate the Need for Large-Output AC-Coupling Capacitors

Viewing:

Part Details

  • Back-Porch of Video Output Signal Clamped to Ground
  • Eliminates Input/Output AC-Coupling Capacitors
  • 0.1% Line-Time Distortion
  • Stopband: 55dB at 27MHz
  • Passband: ±0.8dB out to 5MHz
  • Diff Gain = 0.05%, Diff Phase = 0.05 Degrees
  • Output Clamped to Ground with Loss of Input
  • Each Output Drives Two 150Ω Video Loads
  • Up to 2dB of High-Frequency Boost Control
  • Ideal for CVBS, Y/C (S-Video), and RGB (Y, Pb, Pr) Outputs for NTSC, PAL, and SDTV
  • Filter Bypass Mode
  • Small 20-Pin 5mm x 5mm Thin QFN Package
MAX7438
Triple-Channel Video Reconstruction Filters with Back-Porch Clamp to GND
MAX7438, MAX7439: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX7432 Standard Definition Video Reconstruction Filters and Buffers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed