MAX7432

Standard Definition Video Reconstruction Filters and Buffers

Low-Cost, High-Performance Standard-Definition Video Reconstruction Filters and Buffers

Viewing:

Part Details

  • Ideal for CVBS, Y/C (S-Video), and RGB (YPbPr) Outputs for NTSC, PAL, and SDTV
  • 6th-Order Lowpass Filter
  • Drives Two 150Ω Video Loads
  • Four Levels of Passband High-Frequency Boost Control
  • Input 2 to 1 Multiplexer
  • Output Disable
  • Filter Bypassing
  • +5V Single-Supply Voltage
  • Tiny 8-Pin SOT23 Package (MAX7428), 10-Pin µMAX Package (MAX7430), and 14-Pin TSSOP Package (MAX7432)
MAX7432
Standard Definition Video Reconstruction Filters and Buffers
MAX7428, MAX7430, MAX7432: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max7432 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed