MAX7377

PRODUCTION

Silicon Oscillator with Low-Power Frequency Switching

Part Models
2
1ku List Price
Starting From $1.24

Part Details

  • 2.7V to 5.5V Operation
  • Accurate High-Speed 600kHz to 10MHz Oscillator
  • Accurate Low-Speed 32kHz Oscillator
  • Glitch-Free Switch Between High Speed and Low Speed at Any Time
  • ±10mA Clock-Output Drive Capability
  • 2% Initial Accuracy
  • ±50ppm/°C Temperature Coefficient
  • 50% Duty Cycle
  • 5ns Output Rise and Fall Time
  • Low Jitter: 160ps(P-P) at 8MHz (No PLL)
  • 3mA Fast-Mode Operating Current (8MHz)
  • 13µA Slow-Mode Operating Current (32kHz)
  • -40°C to +125°C Temperature Range
MAX7377
Silicon Oscillator with Low-Power Frequency Switching
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX7377 yet. Have something to say?

Start a Discussion on EngineerZone®