MAX7375

PRODUCTION

3-Pin Silicon Oscillator

Low-Cost, 3-Pin Silicon Oscillator Resistant to EMI, Vibration, and Humidity; Replaces Crystals and Ceramic Resonators

Part Models
11
1ku List Price
Starting From $0.95

Part Details

  • 2.7V to 5.5V Operation
  • Factory-Trimmed Oscillator (600kHz to 9.99MHz)
  • No External Components Required
  • ±10mA Output Drive Current
  • 2% Initial Accuracy
  • ±50ppm/°C Temp Drift
  • Fast Startup Time: 5µs
  • 40% to 60% Maximum Duty Cycle
  • 5ns Output Rise and Fall Time-Low EMI
  • Very Low EMI Susceptibility-No High-Impedance Nodes
  • Very Low Jitter: 160psP-P at 8MHz
  • Tiny Surface-Mount Package (SC70)
  • -40°C to +125°C Temperature Range
MAX7375
3-Pin Silicon Oscillator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed