MAX7316

10-Port I/O Expander with LED Intensity Control, Interrupt, and Hot-Insertion Protection

Space-Saving 10-Port and 18-Port I/O Expanders with Active-Low IRQ Drive LEDs with Integrated 240-Step PWM Brightness Control and 2-Phase Blink

Part Details

  • 400kbps, 2-Wire Serial Interface, 5.5V Tolerant
  • 2V to 3.6V Operation
  • Overall 8-Bit PWM LED Intensity Control
    • Global 16-Step Intensity Control
    • Plus Individual 16-Step Intensity Controls
  • 2-Phase LED Blinking
  • High Output Current (50mA max per Port)
  • Supports Hot Insertion
  • Outputs are 5.5V-Rated Open Drain
  • Inputs are Overvoltage Protected to 5.5V
  • Transition Detection with Interrupt Output
  • Active-Low RST Input Clears Serial Interface and Restores Power-Up Default State
  • Low Standby Current (1.2µA (typ), 3.3µA (max))
  • Small 3mm x 3mm, Thin QFN Package
  • -40°C to +125°C Temperature Range
MAX7316
10-Port I/O Expander with LED Intensity Control, Interrupt, and Hot-Insertion Protection
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Direct from Battery LED/GPIO Drivers 10
MAX7315 PRODUCTION 8-Port I/O Expander with LED Intensity Control, Interrupt, and Hot-Insertion Protection
MAX7310 PRODUCTION 2-Wire-Interfaced 8-Bit I/O Port Expander with Reset
MAX7311 PRODUCTION 2-Wire-Interfaced 16-Bit I/O Port Expander with Interrupt and Hot-Insertion Protection
MAX7312 PRODUCTION 2-Wire-Interfaced 16-Bit I/O Port Expander with Interrupt and Hot-Insertion Protection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX7316 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed