MAX6692

PRODUCTION

Precision SMBus-Compatible Remote/Local Temperature Sensors with Overtemperature Alarms

Part Models
5
1ku List Price
Starting From $2.41

Part Details

  • Dual Channel: Measures Remote and Local Temperature
  • 0.125°C Resolution
  • High Accuracy: ±0.8°C (max) from +25°C to +125°C (Remote), and ±2°C (max) from +60°C to +100°C (Local)
  • Two Alarm Outputs: Active-Low ALERT and Active-Low OVERT
  • Two Default Active-Low OVERT Thresholds Available
    • MAX6648: +110°C
    • MAX6692: +85°C
  • Programmable Conversion Rate
  • SMBus-Compatible Interface
  • SMBus Timeout
  • Programmable Under/Overtemperature Alarm Thresholds
  • Compatible with 90nm, 65nm, and 45nm Process Technology
MAX6692
Precision SMBus-Compatible Remote/Local Temperature Sensors with Overtemperature Alarms
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
MAX6657 PRODUCTION ±1°C, SMBus-Compatible Remote/Local Temperature Sensors with Overtemperature Alarms
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX6692 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed