MAX6683

PRODUCTION

Temperature Sensor and System Monitor in a 10-Pin µMAX

Part Models
2
1ku List Price
Starting From $2.58

Part Details

  • Monitors Local Temperature
  • Monitors Three External Voltages (1.8V, 2.5V, 5V Nominal)
  • Monitors VCC (3.3V Nominal)
  • User-Programmable Voltage and Temperature Thresholds
  • Alert Function with Ability to Respond to SMB Alert Response Address
  • +2.7V to +5.5V Supply Range
  • -40°C to +125°C Temperature Range
  • 60Hz or 50Hz Line-Frequency Rejection
  • Tiny 10-Pin µMAX Package
  • MAX6683EVKIT Available
MAX6683
Temperature Sensor and System Monitor in a 10-Pin µMAX
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX6683EVCMODU

MAX6683 Evaluation System/Evaluation Kit

Features and Benefits

  • Measure and Display the MAX6683 Temperature
  • Monitor Four Voltage Channels
    • Three External (1.8V, 2.5V, and 5V Nominal)
    • VCC Pin (3.3V Nominal)
  • Programmable Alarms and Configuration
  • SMBus/I²C Compatible
  • Easy-to-Use Menu-Driven Software
  • Fully Assembled and Tested
  • Include Windows 98SE/2000/XP-Compatible Software and Demo PCB
  • EV System Includes USB Connectivity

Product Details

The MAX6683 evaluation system (EV system) consists of a MAX6683 evaluation kit (EV kit) and a companion Maxim CMODUSB board.

The MAX6683 EV kit is an assembled and tested printed circuit board (PCB) that demonstrates the MAX6683 temperature sensor and system monitor. The MAX6683 monitors temperature, supply voltage, and the voltage of three external supplies. Temperature is converted to 11-bit serial data and voltage to 8-bit data.

The CMODUSB allows a PC to use its USB port to emulate an Intel SMBus. Windows® 98SE/2000/XP-compatible software provides a user-friendly interface to exercise the features of the MAX6683. The program is menu driven and offers a graphic interface with control buttons and status display.

Order the EV system (MAX6683EVCMODU) for a complete PC-based evaluation of the MAX6683. Order just the EV kit (MAX6683EVKIT) if you already have an SMBus interface.

To evaluate the MAX6652, order a free sample of the MAX6652AUB.

Applications

  • Computers: Desktop, Workstation, Server

MAX6683EVKIT

MAX6683 Evaluation System/Evaluation Kit

Features and Benefits

  • Measure and Display the MAX6683 Temperature
  • Monitor Four Voltage Channels
    • Three External (1.8V, 2.5V, and 5V Nominal)
    • VCC Pin (3.3V Nominal)
  • Programmable Alarms and Configuration
  • SMBus/I²C Compatible
  • Easy-to-Use Menu-Driven Software
  • Fully Assembled and Tested
  • Include Windows 98SE/2000/XP-Compatible Software and Demo PCB
  • EV System Includes USB Connectivity

Product Details

The MAX6683 evaluation system (EV system) consists of a MAX6683 evaluation kit (EV kit) and a companion Maxim CMODUSB board.

The MAX6683 EV kit is an assembled and tested printed circuit board (PCB) that demonstrates the MAX6683 temperature sensor and system monitor. The MAX6683 monitors temperature, supply voltage, and the voltage of three external supplies. Temperature is converted to 11-bit serial data and voltage to 8-bit data.

The CMODUSB allows a PC to use its USB port to emulate an Intel SMBus. Windows® 98SE/2000/XP-compatible software provides a user-friendly interface to exercise the features of the MAX6683. The program is menu driven and offers a graphic interface with control buttons and status display.

Order the EV system (MAX6683EVCMODU) for a complete PC-based evaluation of the MAX6683. Order just the EV kit (MAX6683EVKIT) if you already have an SMBus interface.

To evaluate the MAX6652, order a free sample of the MAX6652AUB.

Applications

  • Computers: Desktop, Workstation, Server

MAX6683EVCMODU
MAX6683 Evaluation System/Evaluation Kit
MAX6683EVKIT
MAX6683 Evaluation System/Evaluation Kit

Latest Discussions

No discussions on MAX6683 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed