MAX6652

PRODUCTION

Temperature Sensor and System Monitor in a 10-Pin µMAX

Temperature Sensor and System Monitor in a 10-pin µMax

Part Models
2
1ku List Price
Starting From $2.33

Part Details

  • Monitors Four Voltages (2.5V, 3.3V, 12V, VCC)
  • Monitors Local Temperature
  • Temperature Measurement Accuracy, ±2°C (TA = +25°C)
  • User-Programmable Voltage and Temperature Thresholds
  • Alert Function with Ability to Respond to SMB Alert Response Address
  • +2.7V to +5.5V Supply Range
  • -40°C to +125°C Temperature Range
  • 60Hz or 50Hz Line-Frequency Rejection
  • Tiny 10-Pin µMAX Package
MAX6652
Temperature Sensor and System Monitor in a 10-Pin µMAX
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 3
MAX6511 No Longer Available
MAX6512 No Longer Available
MAX6513 Low-Cost, Remote SOT Temperature Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed