MAX6629

PRODUCTION

12-Bit + Sign Digital Temperature Sensors with Serial Interface

Part Models
2
1ku List Price
Starting From $2.23

Part Details

  • Low Power Consumption
    • 32µA typ (MAX6631/MAX6632)
    • 200µA typ (MAX6629/MAX6630)
  • 12-Bit + Sign Resolution with 0.0625°C/LSB
  • Accuracy
    • ±1°C (max) from 0°C to +70°C
  • +150°C Extended Temperature Range
  • SPI-Compatible Serial Interface
  • +3.0V to +5.5V Supply Range
  • 6-Pin TDFN and SOT23 Packages
  • Lead-Free Version Available (TDFN Package)
MAX6629
12-Bit + Sign Digital Temperature Sensors with Serial Interface
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX6629EVKIT

Evaluation Kit for the MAX6629, MAX6630, MAX6631, MAX6632

Features and Benefits

  • Measures and Displays Temperature
  • SPI™-Compatible Serial Interface
  • Easy-to-Use Menu-Driven Software
  • Available in a 6-Pin SOT23 Package
  • Assembled and Tested
  • Includes Windows 95/98/2000-Compatible Software and Demo PC Board

Product Details

The MAX6629 evaluation kit (EV kit) is an assembled and tested PC board that demonstrates the MAX6629 temperature sensor. It monitors the junction temperature of the MAX6629 and converts the temperature to 12-bit + sign data.

Windows® 95/98/2000-compatible software provides a user-friendly interface to exercise the features of the MAX6629. The program is menu driven and offers a graphic interface with control buttons and temperature display.

Applications

  • Automotive Electronics
  • Cell Phones
  • Hard Disk Drive
  • HVAC
  • Industrial Control Systems

MAX6629EVKIT
Evaluation Kit for the MAX6629, MAX6630, MAX6631, MAX6632

Latest Discussions

No discussions on MAX6629 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed