MAX66240
RECOMMENDED FOR NEW DESIGNSDeepCover Secure Authenticator with ISO 15693, SHA-256, and 4Kb User EEPROM
Industry's First SHA-256 Symmetric Key-Based Authenticator
- Part Models
- 6
- 1ku List Price
- price unavailable
Part Details
- Dedicated Hardware-Accelerated SHA Engine
- Strong Authentication with a High Bit Count User-Programmable Secret and Input Challenge
- 4096 Bits of User EEPROM with User-Programmable R/W Protection Options Including OTP/EPROM Emulation Mode
- Unique Factory-Programmed 64-Bit Identification Number
- ISO/IEC 15693: Up to 26kbps
- ±2kV HBM ESD Protection for All Pins
DeepCover® embedded security solutions cloak sensitive data under multiple layers of advanced physical security to provide the most secure key storage possible.
The DeepCover Secure Authenticator (MAX66240) is a transponder IC that combines an ISO/IEC 15693 and ISO 18000-3 Mode 1-compatible RF front-end, a FIPS 180-based SHA-256 engine, and 4096 bits of user EEPROM in a single chip. A bidirectional security model enforces two-way authentication between a host system and the MAX66240. Each device has its own guaranteed unique 64-bit ROM ID that is factory programmed into the chip. This ROM ID is used as a fundamental input parameter for cryptographic operations and serves as an electronic serial number within the application.
Applications
- Access Control
- Asset Tracking
- Medical Sensor Authentication and Calibration
- Printer Cartridge Configuration and Monitoring
- System Intellectual Property Protection
Documentation
Data Sheet 1
Reliability Data 1
Application Note 2
Design Note 1
Technical Articles 8
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX66240E/D+T | NA-BUMPED_CHIP-N/A | ||
MAX66240E/D+U | NA-BUMPED_CHIP-N/A | ||
MAX66240E/W+ | NA-BUMPED_CHIP-N/A | ||
MAX66240ESA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX66240ETB+ | Thin Dual Flatpack No Leads | ||
MAX66240ETB+T | Thin Dual Flatpack No Leads |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
MAX66240ESA+ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Secure Authenticators 1 | ||
MAX66300 | RECOMMENDED FOR NEW DESIGNS | DeepCover Secure Authenticator with SHA-256 and RFID Reader |
Tools & Simulations
DeepCover® Security Lab
Open Tool
Evaluation Kits
Latest Discussions
No discussions on max66240 yet. Have something to say?
Start a Discussion on EngineerZone®