MAX6622

PRODUCTION

5-Channel Precision Temperature Monitor

Allows Temperature Monitoring of Next-Generation CPUs and Four Other Locations in a Small 16-Pin TSSOP

Part Models
2
1ku List Price
Starting From $4.17

Part Details

  • Four Thermal-Diode Inputs
  • Local Temperature Sensor
  • 1°C Remote Temperature Accuracy (+60°C to +100°C)
  • Temperature Monitoring Begins at POR for Fail-Safe System Protection
  • Active-Low ALERT and Active-Low OVERT Outputs for Interrupts, Throttling, and Shutdown
  • Active-Low STBY Input for Hardware Standby Mode
  • Small, 16-Pin TSSOP Package
  • 2-Wire SMBus Interface
  • Penryn CPU-Compatible
  • Pin- and Register-Compatible with MAX6602
MAX6622
5-Channel Precision Temperature Monitor
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 4
MAX6695 PRODUCTION Dual Remote/Local Temperature Sensors with SMBus Serial Interface
MAX6636 PRODUCTION 7-Channel Precision Temperature Monitor
MAX6697 PRODUCTION 7-Channel Precision Temperature Monitor
MAX6698 PRODUCTION 7-Channel Precision Remote-Diode, Thermistor, and Local Temperature Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6622 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed