MAX634

PRODUCTION

CMOS, Micropower, Inverting Switching Regulator

Part Models
5
1ku List Price
price unavailable
Viewing:

Part Details

  • Converts Positive Voltage to Negative Voltage
  • Low Operating Current—100µA
  • Compact 8 Pin MiniDIP and SO Packages
  • High Efficiency—85% Typical
  • Low Battery Detector
  • 4% Output Voltage Accuracy (MAX634)
  • +3V to +16.5V Input Voltage Range
  • Adjustable Output Voltage
    • Up to -20V with Simple Coil
    • Virtually Unlimited Voltage with Transformer
MAX634
CMOS, Micropower, Inverting Switching Regulator
MAX634, MAX4391: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max634 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed