MAX6071

PRODUCTION

Low-Noise, High-Precision Series Voltage References

Highest Performance SOT23 Voltage References with 6ppm/°C Maximum Temperature Coefficient

Part Models
38
1ku List Price
Starting From $1.22

Part Details

  • 6-Pin SOT23 Package Reduces System Board Space
  • Stable Performance Over Temperature and Time Improves System Accuracy
    • High ±0.04% Initial Accuracy
    • Low 1.5ppm/°C (typ), 6ppm/°C (max, A grade) Temperature Drift
    • Low 4.8µVP-P Noise (0.1Hz to 10Hz) at 2.5V
    • Low 200mV Dropout Voltage
    • High 85dB Ripple Rejection
  • Low 150µA Supply Current Reduces Power Consumption
  • Filter Option Lowers High-Frequency Noise
  • Output Options: 1.25V, 1.8V, 2.048V, 2.5V, 3.0V, 3.3V, 4.096V, and 5.0V Cover Common Voltage Levels for a Wide Variety of Applications
  • 0.78mm x 1.41mm WLP with 0.35mm Bump Spacing
  • AEC-Q100 Qualified (Refer to Ordering Information)
MAX6071
Low-Noise, High-Precision Series Voltage References
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Series Voltage References 2
MAX6033 PRODUCTION High-Precision, Low-Dropout SOT23 Series Voltage Reference
MAX6025 PRODUCTION Precision, Low-Power, Low-Dropout, SOT23-3 Voltage References
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
AD-ACEVSE22KWZ-KIT

AD-ACEVSE22KWZ-KIT

Features and Benefits

  • Metrology subsystem plus selected other features of a level 2, 7kW to 22kW electric vehicle supply equipment (EVSE)
  • Full-featured board for ADE9112, ADE9113, and ADE9178
  • Rated up to three phase, 240V RMS line to neutral voltage
  • Rated up to 32A current measurement with on-board shunts
  • Supports up to 22kW combined power transfer to load
  • Features MAX32672 low power, secure microcontroller
  • Supports LCD display for energy and state updates
  • Supports MODBUS™ protocol over RS-485 communication interface
  • Supports Protobuf™ messages to communicate with EVerest open source software (OSS)
  • IEC61851-compatible state machine implementation

Product Details

The AD-ACEVSE22KWZ-KIT is a reference design for the metrology subsystem plus selected other features of a level 2, 7 kW to 22 kW AC electric vehicle supply equipment (EVSE). It includes the ADE9113 isolated Σ-Δ analog-to-digital converter (ADC) coupled with the ADE9178 metrology DSP to accurately measure energy delivered to an electric vehicle (EV). It includes the MAX32672 ultralow- power ARM® Cortex®-M4 processor, a cost-effective, highly integrated, and highly reliable 32-bit microcontroller to accumulate energy measurements and securely send it to a host for display. A charge control state machine is run on the microcontroller to transition through different charge states when a charging plug is inserted into an electric vehicle. The kit includes a flexible printed circuit (FPC) connector and LCD to read the energy measurements and state transitions during a charging cycle. The power input/output, control pilot (CP), and proximity pilot (PP) signals are exposed on connectors at the edge of the board. The energy delivered to the EV is measured as a voltage drop across shunts and a resistor ladder network, which makes it easy to set up the boards in the field.

AD-ACEVSE22KWZ-KIT
AD-ACEVSE22KWZ-KIT

Reference Designs

maxrefdes82fig01
MAXREFDES82 Circuits from the lab

Smart Force Sensor

Features and Benefits

Features

  • 3D Human Interface Input
  • High Precision Weigh Scale
  • Low Power ADC
  • Compact

Competitive Advantages

  • Rugged, Cost Effective, Flexible 3D Human-Interface Input Device
  • High Precision, High Resolution Measurements
  • Fast, Low-Power Data Acquisition
MAXREFDES82
Smart Force Sensor

Latest Discussions

No discussions on MAX6071 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed